Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    TM3RDM32R Product picture Schneider Electric

    Range: Modicon TM3

    Digital I/Os

    TM3RDM32R

    TM3RDM32R Product picture Schneider Electric
    Range: Modicon TM3

    Digital I/Os

    TM3RDM32R

    module TM3 - 16 digital inputs and 16 digital outputs

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon TM3
      product or component type
      Discrete I/O module
      range compatibility
      Modicon Easy M200
      discrete input number
      16 input conforming to IEC 61131-2 Type 1
      discrete input logic
      Sink or source (positive/negative)
      discrete input voltage
      24 V
      discrete input current
      5 mA for input
      discrete output type
      Relay normally open
      discrete output number
      16
      discrete output logic
      Positive or negative
      discrete output voltage
      24 V DC for relay output
      240 V AC for relay output
      discrete output current
      2000 mA for relay output
      Complementary
      discrete I/O number
      32
      current consumption
      80 mA at 24 V DC via bus connector at state on
      95 mA at 5 V DC via bus connector at state on
      discrete input voltage type
      DC
      voltage state 1 guaranteed
      15...28.8 V for input
      current state 1 guaranteed
      >= 2.5 mA for input
      voltage state 0 guaranteed
      0...5 V for input
      current state 0 guaranteed
      <= 1 mA for input
      input impedance
      4.7 kOhm
      response time
      4 ms for turn-on
      4 ms for turn-off
      current per output common
      4 A
      mechanical durability
      20000000 cycles
      minimum load
      10 mA at 5 V DC for relay output
      local signalling
      1 LED per channel green for I/O state
      electrical connection
      Removable screw terminal block pitch 3.81 mm with 11 terminal(s) of 1.5 mm² connection capacity for outputs
      Removable screw terminal block pitch 3.81 mm with 9 terminal(s) of 1.5 mm² connection capacity for inputs
      cable distance between devices
      Unshielded cable: 50 m for input
      Unshielded cable: 150 m for output
      insulation
      Non-insulated between inputs
      500 V AC between output and internal logic
      Non-insulated between outputs
      500 V AC between input and internal logic
      1500 V AC between input groups and output groups
      750 V AC between open contact
      marking
      CE
      mounting support
      Top hat type TH35-15 rail conforming to IEC 60715
      Top hat type TH35-7.5 rail conforming to IEC 60715
      Plate or panel with fixing kit
      height
      90 mm
      depth
      84.6 mm
      width
      51 mm
      product weight
      0.208 kg
      Environment
      resistance to electrostatic discharge
      6 kV (on contact) conforming to EN/IEC 61000-4-2
      8 kV (in air) conforming to EN/IEC 61000-4-2
      resistance to electromagnetic fields
      10 V/m at 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
      resistance to magnetic fields
      30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
      resistance to fast transients
      2 kV for relay output conforming to EN/IEC 61000-4-4
      1 kV for input conforming to EN/IEC 61000-4-4
      surge withstand
      1 kV for input in common mode conforming to EN/IEC 61000-4-5
      2 kV for output in common mode conforming to EN/IEC 61000-4-5
      resistance to conducted disturbances
      10 Vrms at 0.15...80 MHz conforming to EN/IEC 61000-4-6
      electromagnetic emission
      Radiated emissions, test level: 40 dBμV/m QP with class A, condition of test: 10 m (radio frequency: 30...230 MHz) conforming to EN/IEC 55011
      Radiated emissions, test level: 47 dBμV/m QP with class A, condition of test: 10 m (radio frequency: 230...1000 MHz) conforming to EN/IEC 55011
      ambient air temperature for operation
      0...55 °C for horizontal installation
      ambient air temperature for storage
      -25...70 °C
      relative humidity
      10...95 % without condensation in operation
      10...95 % without condensation in storage
      IP degree of protection
      IP20 with protective cover in place
      pollution degree
      2
      operating altitude
      0...2000 m
      storage altitude
      0...3000 m
      vibration resistance
      3.5 mm (vibration frequency: 5...8.4 Hz) on DIN rail
      1 gn (vibration frequency: 8.4...150 Hz) on DIN rail
      3.5 mm (vibration frequency: 5...8.7 Hz) on panel
      2 gn (vibration frequency: 8.7...150 Hz) on panel
      shock resistance
      15 gn (test wave duration:11 ms)
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1435  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.