Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    TM3SAFL5R Product picture Schneider Electric

    Range: Modicon TM3

    Safety modules

    TM3SAFL5R

    TM3SAFL5R Product picture Schneider Electric
    Range: Modicon TM3

    Safety modules

    TM3SAFL5R

    SAFETY MODULE FOR PLC TM2xx, 2 FUNCTIONS, CAT3, SCREW TERMINALS

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon TM3 Safety
      product or component type
      Safety module
      device short name
      TM3SAFL
      safety module application
      For emergency stop, switch and safety light curtain monitoring
      function of module
      Emergency stop monitoring 2-channel wiring
      Monitoring of a movable guard
      Multiple emergency stop monitoring 2-channel wiring
      Monitoring of electro-sensitive protection equipment (ESPE) PNP/PNP
      Proximity sensor monitoring PNP/PNP
      Monitoring of a movable guard with 2 switches and automatic start
      safety level
      Can reach PL d/category 3 EN/ISO 13849-1:2008
      Can reach PL d/category 3 EN/ISO 13849-2:2012
      Can reach SILCL 2 EN/IEC 62061:2005
      Can reach SIL 2 EN/IEC 61508:2010
      Complementary
      safety reliability data
      DC = 95 % EN/ISO 13849-1
      PFHd = 5E-9 1/h IEC 61508-1 1 operation/hour DC-13 24 V DC 4 A
      PFHd = 30E-9 1/h IEC 61508-1 60 operations/hour DC-13 24 V DC 1 A
      MTTFd = 500 years EN/ISO 13849-1 1 operation/hour DC-13 24 V DC 4 A
      MTTFd = 85 years EN/ISO 13849-1 60 operations/hour DC-13 24 V DC 1 A
      SFF = 95 % IEC 61508-1
      HFT = 1 IEC 61508-1
      Type = A IEC 61508-1
      synchronisation time between inputs
      Unlimited
      connections - terminals
      Captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² flexible without cable end 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² solid without cable end 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² flexible without cable end 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² solid without cable end 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel 13-14, 23-24, 33-34
      Captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² flexible without cable end other terminals
      Captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² solid without cable end other terminals
      Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 0.5 mm² flexible with cable end, with bezel other terminals
      Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 1.5 mm² flexible with cable end, without bezel other terminals
      Captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.5 mm² flexible without cable end other terminals
      Captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.75 mm² solid without cable end other terminals
      Captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 0.34 mm² flexible with cable end, without bezel other terminals
      Captive screw clamp terminals, removable terminal block 2 x 0.5 mm² flexible with cable end, with double bezel other terminals
      output type
      Relay instantaneous opening 3 NO potential free
      number of safety circuits
      3 NO (relay instantaneous opening)
      maximum switching voltage
      230 V utilisation category AC-15 at 50 Hz (relay instantaneous opening)
      24 V utilisation category DC-13 (relay instantaneous opening)
      [Us] rated supply voltage
      24 V DC - 15...20 %
      power consumption in W
      0.2 W 5 V DC
      3.6 W 24 V DC
      input protection type
      Internal, electronic
      [Uc] control circuit voltage
      24 V DC
      cable distance between devices
      30 m
      breaking capacity
      360 VA holding AC-15 B300 relay output
      3600 VA inrush AC-15 B300 relay output
      breaking capacity
      4 A 24 V 50 ms DC-13 relay output
      output thermal current
      6 A per relay relay output
      [Ith] conventional free air thermal current
      18 A
      associated fuse rating
      4 A gG or gL relay output EN/IEC 60947-5-1
      6 A fast blow relay output EN/IEC 60947-5-1
      minimum output current
      10 mA relay output
      output voltage
      10 V relay output
      response time on input open
      <= 40 ms
      [Ui] rated insulation voltage
      300 V 2 IEC 60647-5-1
      [Uimp] rated impulse withstand voltage
      4 kV III IEC 60647-5-1
      current consumption
      100 mA 24 V DC external supply
      local signalling
      8 LEDs green/red user
      electrical connection
      Screw terminal
      product compatibility
      Safety light curtains EN/IEC 61496-1 (type 4)
      standards
      EN/ISO 13849-1:2008
      EN/ISO 13849-2:2012
      EN/IEC 62061:2005
      EN/IEC 61508:2010
      EN/IEC 60947-5-1:2010
      EN/IEC 61131-2:2007
      EN/IEC 60204-1:2005
      EN/IEC 60204-1:2009/A1
      IEC 61010-1:2010
      EN 50581:2012
      product certifications
      TÜV
      RCM
      EAC
      UL 61010-2-201
      CSA 61010-2-201 (pending)
      ANSI Haz Loc Class 1 Division 2 (pending)
      CSA Haz Loc Class 1 Division 2 (pending)
      marking
      CE
      CSA
      UL
      EFUP 10
      REACH
      TÜV
      EAC
      RCM
      electromagnetic compatibility
      Electrostatic discharge immunity test 8 kV air discharge conforming to EN/IEC 61000-4-2
      Electrostatic discharge immunity test 6 kV contact discharge conforming to EN/IEC 61000-4-2
      Susceptibility to electromagnetic fields 10 V/m 80 MHz to 1 GHz conforming to EN/IEC 61000-4-3
      Susceptibility to electromagnetic fields 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
      Susceptibility to electromagnetic fields 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
      Magnetic field at power frequency 30 A/m 50...60 Hz conforming to EN/IEC 61000-4-8
      Electrical fast transient/burst immunity test 3 kV power lines (DC) conforming to EN/IEC 61000-4-4
      Electrical fast transient/burst immunity test 2 kV I/O conforming to EN/IEC 61000-4-4
      1.2/50 µs shock waves immunity test 1 kV power lines (DC) conforming to EN/IEC 61000-4-5
      Conducted RF disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
      Radiated emission 40 dBµV/m class A 24 V conforming to EN 55011
      Radiated emission 47 dBµV/m class A 24 V conforming to EN 55011
      mounting support
      Wall mount using attached fasteners
      Rail top hat type TH35-7.5 IEC 60715
      Rail top hat type TH35-15 IEC 60715
      height
      94 mm
      depth
      73 mm
      width
      43.7 mm
      product weight
      0.19 kg
      Environment
      standards
      EN 1088/ISO 14119
      EN 60204-1
      EN/IEC 60947-1
      EN/IEC 60947-5-1
      EN/ISO 13850
      resistance to electrostatic discharge
      6 kV on contact EN/IEC 61000-4-2
      8 kV in air EN/IEC 61000-4-2
      resistance to electromagnetic fields
      10 V/m 80 MHz...1 GHz EN/IEC 61000-4-3
      3 V/m 1.4 GHz...2 GHz EN/IEC 61000-4-3
      1 V/m 2 GHz...3 GHz EN/IEC 61000-4-3
      resistance to magnetic fields
      30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
      resistance to fast transients
      3 kV power lines (DC) EN/IEC 61000-4-4 DC
      2 kV I/O lines EN/IEC 61000-4-4
      surge withstand
      1 kV power lines (DC) differential mode EN/IEC 61000-4-5 DC
      1 kV power lines (DC) common mode EN/IEC 61000-4-5 DC
      resistance to conducted disturbances
      10 V 0.15...80 MHz EN/IEC 61000-4-6
      electromagnetic emission
      Radiated emissions 50 dBµV/m class A 24 V DC 30...230 Hz IEC 61131-3
      Radiated emissions 57 dBµV/m class A 24 V DC 230...1000 Hz IEC 61131-3
      ambient air temperature for operation
      -10...55 °C horizontal installation
      ambient air temperature for storage
      -25...70 °C
      relative humidity
      10...95 % without condensation in operation
      10...95 % without condensation in storage
      IP degree of protection
      IP20 EN/IEC 60529 terminals
      pollution degree
      2
      operating altitude
      0...2000 m
      storage altitude
      0...3000 m
      vibration resistance
      +/- 3.5 mm 5...150 Hz IEC 60068-2-6
      shock resistance
      15 gn 11 ms IEC 60068-2-27
      mechanical robustness
      Bumps 6 ms 300 shocks 25 gn IEC 60068-2-27
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1408  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
    • Documents & Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/5/18
      Size 3.8 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 1/3/18
      Size 2 MB
      Date 23/5/18
      Size 1.3 MB
      Date 1/3/18
      Size 6.9 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 7/2/18
      Size 1.1 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 13/8/15
      Size 11.8 MB
      Date 3/10/15
      Size 5.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Dimensions


      (*)
      8.5 mm/0.33 in when the clamp is pulled out.


    • Mounting and Clearance

      Spacing Requirements



      Mounting on a Rail


      Incorrect Mounting



      Mounting on a Panel Surface


      (1)
      Install a mounting strip

      Mounting Hole Layout



    • Connections and Schema

      Emergency Stop Wiring Diagram


      S1 :
      Emergency stop switch
      S2 :
      Start switch
      (1)
      Safety outputs
      (2)
      Monitored start
      (3)
      Non-monitored start
      (4)
      For automatic start, directly connect [S33] and [S39] terminals
      (5)
      Second external device monitoring channel. Connect [S41] and [S42] terminals if not used
      (6)
      Fuses. Refer to technical specifications for fuse values
      (7)
      Non-safety related TM3 Bus communication with logic controller


      Protective Guard Wiring


      (1)
      Protective guard


      Electro-Sensitive Protective Equipment (ESPE) Wiring


      (1)
      Fuses. Refer to electrical characteristics for fuse values
      S2:
      Start switch

      NOTE: The ESPE must be supplied by the same PELV/SELV power supply as the safety module