Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    TM3TI4 Product picture Schneider Electric

    Range: Modicon TM3

    Analog I/Os

    TM3TI4

    TM3TI4 Product picture Schneider Electric
    Range: Modicon TM3

    Analog I/Os

    TM3TI4

    module TM3 - 4 inputs temperature

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon TM3
      product or component type
      Analog input module
      range compatibility
      Modicon M221
      Modicon M241
      Modicon M251
      analogue input number
      4
      analogue input type
      Current, analogue input range: 4...20 mA
      Current, analogue input range: 0...20 mA
      Voltage, analogue input range: 0...10 V
      Voltage, analogue input range: - 10...10 V
      Thermocouple, analogue input range: - 200...1000 °C with thermocouple J
      Thermocouple, analogue input range: - 200...1300 °C with thermocouple K
      Thermocouple, analogue input range: 0...1760 °C with thermocouple R
      Thermocouple, analogue input range: 0...1760 °C with thermocouple S
      Thermocouple, analogue input range: 0...1820 °C with thermocouple B
      Thermocouple, analogue input range: - 200...400 °C with thermocouple T
      Thermocouple, analogue input range: - 200...1300 °C with thermocouple N
      Thermocouple, analogue input range: - 200...800 °C with thermocouple E
      Thermocouple, analogue input range: 0...2315 °C with thermocouple C
      Ni 100/Ni 1000 temperature probe, analogue input range: - 60...180 °C
      Pt 100 temperature probe, analogue input range: - 200...850 °C
      Pt 1000 temperature probe, analogue input range: - 200...600 °C
      Complementary
      analogue input resolution
      15 bits + sign
      16 bits
      permissible continuous overload
      13 V voltage
      40 mA current
      input impedance
      <= 50 Ohm current
      >= 1 MOhm temperature probe
      >= 1 MOhm thermocouple
      >= 1 MOhm voltage
      LSB value
      2.44 mV, analogue input: 0...10 V voltage
      4.88 mV, analogue input: - 10...10 V voltage
      4.88 µA, analogue input: 0...20 mA current
      3.91 µA, analogue input: 4...20 mA current
      0.1 °C temperature probe
      0.1 °C thermocouple
      conversion time
      100 ms + 100 ms per channel + 1 controller cycle time for analogue input thermocouple
      100 ms + 100 ms per channel + 1 controller cycle time for analogue input temperature probe
      10 ms + 10 ms per channel + 1 controller cycle time for analogue input voltage/current
      sampling duration
      10 ms for analogue input voltage/current
      100 ms for analogue input voltage/current
      100 ms for analogue input thermocouple
      100 ms for analogue input temperature probe
      absolute accuracy error
      +/- 0.2 % of full scale at 25 °C for analogue input voltage/current
      +/- 0.2 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe
      +/- 0.2 % of full scale at 25 °C for thermocouple C 0...2315 °C
      +/- 6 °C at 25 °C for thermocouple R, S 0...200 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple R, S 200...1760 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple B 300...1820 °C
      +/- 0.4 % of full scale at 25 °C for thermocouple K - 200...0 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple K 0...1300 °C
      +/- 0.4 % of full scale at 25 °C for thermocouple J - 200...0 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple J 0...1000 °C
      +/- 0.4 % of full scale at 25 °C for thermocouple E - 200...0 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple E 0...800 °C
      +/- 0.4 % of full scale at 25 °C for thermocouple T - 200...0 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple T 0...400 °C
      +/- 0.4 % of full scale at 25 °C for thermocouple N - 200...0 °C
      +/- 0.2 % of full scale at 25 °C for thermocouple N 0...1300 °C
      temperature drift
      +/- 0.01 %FS/°C
      repeat accuracy
      +/-0.5 %FS
      non-linearity
      +/- 0.2 %FS
      cross talk
      <= 1 LSB
      [Us] rated supply voltage
      24 V DC
      supply voltage limits
      20.4...28.8 V
      type of cable
      Twisted shielded pairs cable 30 m for input circuit
      current consumption
      45 mA at 5 V DC via bus connector
      50 mA at 5 V DC via bus connector
      35 mA at 24 V DC via external supply
      40 mA at 24 V DC via external supply
      local signalling
      1 LED green for PWR
      electrical connection
      10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs and supply
      10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs
      insulation
      500 V AC between input and internal logic
      1500 V AC between input and supply
      marking
      CE
      surge withstand
      1 kV for power supply with common mode protection conforming to EN/IEC 61000-4-5
      0.5 kV for power supply with differential mode protection conforming to EN/IEC 61000-4-5
      1 kV for input with common mode protection conforming to EN/IEC 61000-4-5
      mounting support
      Top hat type TH35-15 rail conforming to IEC 60715
      Top hat type TH35-7.5 rail conforming to IEC 60715
      Plate or panel with fixing kit
      height
      90 mm
      depth
      70 mm
      width
      23.6 mm
      product weight
      0.11 kg
      Environment
      standards
      EN/IEC 61131-2
      EN/IEC 61010-2-201
      resistance to electrostatic discharge
      4 kV on contact conforming to EN/IEC 61000-4-2
      8 kV in air conforming to EN/IEC 61000-4-2
      resistance to electromagnetic fields
      10 V/m at 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
      3 V/m at 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
      1 V/m at 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
      resistance to magnetic fields
      30 A/m conforming to EN/IEC 61000-4-8
      resistance to fast transients
      1 kV I/O conforming to EN/IEC 61000-4-4
      resistance to conducted disturbances
      10 V at 0.15...80 MHz conforming to EN/IEC 61000-4-6
      3 V at spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
      electromagnetic emission
      Radiated emissions, test level: 40 dBμV/m QP class A (10 m at 30...230 MHz) conforming to EN/IEC 55011
      Radiated emissions, test level: 47 dBμV/m QP class A (10 m at 230...1000 MHz) conforming to EN/IEC 55011
      immunity to microbreaks
      10 ms
      ambient air temperature for operation
      -10...55 °C (horizontal installation)
      -10...35 °C (vertical installation)
      ambient air temperature for storage
      -25...70 °C
      relative humidity
      10...95 % without condensation in operation
      10...95 % without condensation in storage
      IP degree of protection
      IP20
      pollution degree
      2
      operating altitude
      0...2000 m
      storage altitude
      0...3000 m
      vibration resistance
      3.5 mm at 5...8.4 Hz with DIN rail mounting support
      3 gn at 8.4...150 Hz with DIN rail mounting support
      shock resistance
      15 gn during 11 ms
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1415  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
    • Documents & Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/5/18
      Size 3.8 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 29/3/18
      Size 9.1 MB
      Date 23/5/18
      Size 1.3 MB
      Date 23/5/18
      Size 7.9 MB
      Date 23/5/18
      Size 2.7 MB
      Date 23/5/18
      Size 15.8 MB
      Date 1/3/18
      Size 6.9 MB
      CAD
      Date
      Size
      Add to My Documents
      Date 19/10/15
      Size 14 MB
      Date 21/7/16
      Size 15.2 MB
      Date 24/12/15
      Size 17.6 MB
      Date 24/12/15
      Size 16.3 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 12/9/17
      Size 213.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/9/17
      Size 3 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 21/7/17
      Size 285.5 KB
      Date 23/9/17
      Size 565.5 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 28/1/15
      Size 568.2 KB
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 23/9/17
      Size 171.3 KB
      Date 18/10/16
      Size 1.5 MB
      Date 12/7/17
      Size 218.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 19/10/15
      Size 5.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Dimensions


      (*)
      8.5 mm/0.33 in when the clamp is pulled out.


    • Mounting and Clearance

      Spacing Requirements



      Mounting on a Rail


      Incorrect Mounting



      Mounting on a Panel Surface


      (1)
      Install a mounting strip

      Mounting Hole Layout



    • Connections and Schema

      Analogue Input Module
      Wiring Diagram (Current/Voltage type)


      (*)
      Type T fuse
      (1)
      Current/Voltage analog output device

      Wiring Diagram (Thermocouple input type)


      (*)
      Type T fuse
      (2)
      Thermocouple

      Wiring Diagram (Temperature probe input type)


      (*)
      Type T fuse