Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    TM5ACBM1510 Product picture Schneider Electric

    Range: Modicon TM5 IP20 modular I/O system

    IP20 modular I/O-system

    TM5ACBM1510

    TM5ACBM1510 Product picture Schneider Electric
    Range: Modicon TM5 IP20 modular I/O system

    IP20 modular I/O-system

    TM5ACBM1510

    bus base with address setting - 24V DC - white - quantity 10

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon TM5
      accessory / separate part type
      Bus base with address setting
      accessory / separate part category
      Communication accessories
      product compatibility
      Remote transmitter module
      Counter module
      Common distribution module
      Analog module
      24 V DC slice discrete modules
      sale per indivisible quantity
      10
      Complementary
      range compatibility
      Modicon LMC058
      Modicon M258
      colour
      White
      [Us] rated supply voltage
      24 V DC
      product weight
      0.02 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1039  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 14/12/17
      Size 8.4 MB
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 19/6/18
      Size 562.5 KB
      Date 23/5/18
      Size 232.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.