Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    TM5ACBM3FS Product picture Schneider Electric

    Range: Modicon TM5 IP20 modular I/O system

    Safety solution for PacDrive 3

    TM5ACBM3FS

    TM5ACBM3FS Product picture Schneider Electric
    Range: Modicon TM5 IP20 modular I/O system

    Safety solution for PacDrive 3

    TM5ACBM3FS

    Safety coded bus base - 24V DC - internal I/O - red - quantity 1

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon TM5
      accessory / separate part type
      Bus base
      accessory / separate part category
      Communication accessories
      product compatibility
      TM5 safety I/O modules
      sale per indivisible quantity
      1
      Complementary
      range compatibility
      Modicon LMC058
      Modicon M258
      colour
      Red
      [Us] rated supply voltage
      24 V DC
      power consumption in W
      0.13 W
      Environment
      product certifications
      CE
      cULus
      IP degree of protection
      IP20
      ambient air temperature for operation
      0...55 °C for horizontal
      0...50 °C for vertical
      ambient air temperature for storage
      -25...70 °C
      relative humidity
      5...95 % without condensation or dripping water
      operating altitude
      0...2000 m
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0844  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Software - Updates
      Date
      Size
      Add to My Documents
      Date 1/8/18
      Size 1.5 MB
      Date 1/8/18
      Size 1.5 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.