India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TM5C24D18T Product picture Schneider Electric

View all Modicon TM5 IP20 modular I/O system

Modicon TM5 IP20 modular I/O system - TM5C24D18T

IP20 modular I/O-system

TM5C24D18T Product picture Schneider Electric
View all Modicon TM5 IP20 modular I/O system
Modicon TM5 IP20 modular I/O system - TM5C24D18T
IP20 modular I/O-system

compact I/O expansion block TM5 - 42 I/O - 24 DI - 18 DO transistor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TM5
    product or component type
    Compact I/O expansion block
    Complementary
    enclosure material
    Plastic
    colour
    White
    input/output number
    42
    for enclosure nominal dimensions
    24 I + 18 O
    number of modules
    2 modules with 12 digital input
    3 modules with 6 digital output
    discrete input number
    24
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    input voltage limits
    20.4...28.8 V
    discrete input logic
    Sink
    discrete input current
    3.75 mA
    input impedance
    6.4 kOhm
    analogue input number
    0
    discrete output number
    18
    discrete output type
    Transistor
    wiring mode
    1 wire discrete input
    2-wire discrete output
    output voltage
    24 V DC
    output voltage limits
    20.4...28.8 V DC
    discrete output logic
    Source
    discrete output current
    0.5 A per output
    peak output current
    <= 9 A
    voltage state 0 guaranteed
    <= 5 V
    voltage state 1 guaranteed
    >= 15 V
    input filtering
    <= 25 ms configurable by software
    <= 100 ms hardware
    response time
    <= 300 µs from state 0 to state 1 output
    <= 300 µs from state 1 to state 0 output
    leakage current
    5 µA when switched off output
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    voltage drop
    <= 0.3 V at 500 mA output
    current consumption
    70 mA 5 V DC bus
    140 mA 24 V DC input/output
    max current
    9000 mA loads on I/O power segment
    power dissipation in W
    <= 3.71 W
    local signalling
    24 LEDs green input status
    5 LEDs green power supply
    5 LEDs red power supply
    18 LEDs yellow output status
    electrical connection
    Removable spring terminal block
    marking
    CE
    surge withstand
    0.5 kV differential mode 24 V DC EN/IEC 61000-4-5
    1 kV common mode 24 V DC EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Environment
    standards
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    CSA C22.2 No 213
    product certifications
    CSA
    C-Tick
    cULus
    GOST-R
    ambient air temperature for operation
    -10...50 °C vertical installation
    -10...60 °C horizontal installation
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    5...95 % without condensation
    IP degree of protection
    IP20 IEC 61131-2
    pollution degree
    2 IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    1 gn 8.4...150 Hz DIN rail
    3.5 mm 5...8.4 Hz DIN rail
    shock resistance
    15 gn 11 ms
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz EN/IEC 61000-4-3
    10 V/m 80...2000 MHz EN/IEC 61000-4-3
    resistance to fast transients
    1 kV I/O EN/IEC 61000-4-4
    1 kV shielded cable EN/IEC 61000-4-4
    2 kV power lines EN/IEC 61000-4-4
    mounting support
    DIN rail
    product weight
    0.24 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 13/12/17
    Size 4 MB
    Date 14/12/17
    Size 8.4 MB
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Date 7/1/19
    Size 88.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/2/17
    Size 30.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 28/1/15
    Size 714.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 3/5/18
    Size 1.4 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 19/6/18
    Size 562.5 KB
    Date 23/5/18
    Size 232.5 KB
    Date 10/1/18
    Size 2.7 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    TM5 Compact I/O Module


    Designation

    1

    Input electronic module / 12 digital inputs

    2

    Output electronic module / 6 digital outputs


  • Dimensions Drawings

    Compact I/O Module
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Digital Input 12In
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    3
    24 Vdc I/O power segment by external connection
    4
    2-wire sensor


    Digital Output 6Out
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    3
    Inductive load protection
    4
    2-wire load


  • Performance Curves

    Switching Inductive Load Characteristics


    (1)
    Load resistance in Ω
    (2)
    Load inductance in H
    (3)
    Max. operating cycles / second