India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

compact I/O expansion block TM5 - 8 AI - 8 AO - 4-20 mA - 12 bits

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    product or component type
    Compact I/O expansion block
    enclosure material
    Plastic
    colour
    White
    input/output number
    16
    input/output number of splitter box
    8 I + 8 O
    number of modules
    Analog input: 2 module(s) x 4
    Analog output: 2 module(s) x 4
    analogue input number
    8
    analogue input range
    0...20 mA
    4...20 mA
    analogue input resolution
    12 bitsfor current
    analogue output number
    8
    analogue output type
    Current 8
    analogue output range
    0...20 mA
    Complementary
    input filtering
    <= 50 ms not configurable
    sampling duration
    20 ms input/output for the whole module
    5 ms input/output per channel
    response time
    <= 1 ms status change for output
    maximum leakage current
    5 µA (when switched off) for output
    protection type
    Short-circuitfor output
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    current consumption
    8 mA at 5 V DC bus
    217 mA at 24 V DC input/output
    power dissipation in W
    5.25 W
    local signalling
    Power supply: 4 LEDs (green)
    Power supply: 4 LEDs (red)
    Output status: 8 LEDs (yellow)
    Input status: 8 LEDs (green)
    electrical connection
    Removable spring terminal block
    surge withstand
    0.5 kV differential mode 24 V DC conforming to EN/IEC 61000-4-5
    1 kV common mode 24 V DC conforming to EN/IEC 61000-4-5
    mounting support
    DIN rail
    net weight
    0.25 kg
    Environment
    standards
    CSA C22.2 No 213
    UL 508
    CSA C22.2 No 142
    IEC 61131-2
    product certifications
    CSA
    C-Tick
    GOST-R
    UL
    marking
    CE
    ambient air temperature for operation
    -10…50 °C (vertical installation)
    -10…60 °C (horizontal installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV conforming to EN/IEC 61000-4-4 (I/O)
    1 kV conforming to EN/IEC 61000-4-4 (shielded cable)
    2 kV conforming to EN/IEC 61000-4-4 (power lines)
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11 zone B - class A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon TM5 Expansion Modules (Version 2.0)
    Motion controller Modicon LMC058 (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Certificate
    Date
    Size
    Add to My Documents
    RCM_SupplierDeclarationOfConformity_M258_TM5_TM7 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM5CA... Analog Compact Blocks, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Modicon DoC M258 LMC058 TM5 (Version 1.4)
    Date 3/5/18
    Size 1.4 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    TM5NCO1 Modicon TM5 - Communication Module, Product End of Life Instructions (Version 1.0)
    TM5SDI12D Modicon TM5 - I/O Expansion Module, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TM5NCO1 Modicon TM5 - Communication Module, Product Environmental Profile (Version 1.0)
    TM5SDI12D Modicon TM5 - I/O Expansion Module, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.