Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    TM5SBER2 Product picture Schneider Electric

    Range: Modicon TM5 IP20 modular I/O system

    IP20 modular I/O-system

    TM5SBER2

    TM5SBER2 Product picture Schneider Electric
    Range: Modicon TM5 IP20 modular I/O system

    IP20 modular I/O-system

    TM5SBER2

    remote receiver module - communication between remote I/O & distribute power

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon TM5
      product or component type
      Remote receiver module
      product specific application
      Communication between remote I/O
      Distribute power to TM5 bus and I/O
      Complementary
      range compatibility
      Modicon LMC058
      Modicon M258
      product compatibility
      Motion controller
      Logic controller
      colour
      Grey
      bus length
      <= 2500 m
      cable distance between devices
      100 m
      current consumption
      25 mA 24 V DC input/output
      power dissipation in W
      <= 2.22 W
      local signalling
      1 LED green for power supply
      1 LED red for power bus current
      1 LED red for power supply
      1 LED yellow for communication data bus
      marking
      CE
      product weight
      0.025 kg
      Environment
      standards
      CSA C22.2 No 142
      IEC 61131-2
      UL 508
      CSA C22.2 No 213
      product certifications
      CSA
      C-Tick
      cULus
      GOST-R
      ambient air temperature for operation
      0...55 °C without derating factor horizontal installation
      0...60 °C with derating factor horizontal installation
      0...50 °C vertical installation
      ambient air temperature for storage
      -25...70 °C
      relative humidity
      5...95 % without condensation
      IP degree of protection
      IP67
      IP20 conforming to IEC 61131-2
      pollution degree
      2 conforming to IEC 60664
      operating altitude
      0...2000 m
      storage altitude
      0...3000 m
      vibration resistance
      1 gn 8.4...150 Hz DIN rail
      3.5 mm 5...8.4 Hz DIN rail
      shock resistance
      15 gn for 11 ms
      resistance to electrostatic discharge
      4 kV on contact conforming to EN/IEC 61000-4-2
      8 kV in air conforming to EN/IEC 61000-4-2
      resistance to electromagnetic fields
      1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
      10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
      resistance to fast transients
      1 kV I/O conforming to EN/IEC 61000-4-4
      1 kV shielded cable conforming to EN/IEC 61000-4-4
      2 kV power lines conforming to EN/IEC 61000-4-4
      surge withstand
      0.5 kV differential mode conforming to EN/IEC 61000-4-5
      1 kV common mode conforming to EN/IEC 61000-4-5
      electromagnetic compatibility
      EN/IEC 61000-4-6
      disturbance radiated/conducted
      CISPR 11
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1039  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 13/12/17
      Size 4 MB
      Date 14/12/17
      Size 8.4 MB
      User guide
      Date
      Size
      Add to My Documents
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 19/6/18
      Size 562.5 KB
      Date 23/5/18
      Size 232.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.