India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TM5SD000 Product picture Schneider Electric

View all Modicon TM5 IP20 modular I/O system

Modicon TM5 IP20 modular I/O system - TM5SD000

IP20 modular I/O-system

TM5SD000 Product picture Schneider Electric
View all Modicon TM5 IP20 modular I/O system
Modicon TM5 IP20 modular I/O system - TM5SD000
IP20 modular I/O-system

dummy module

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TM5
    product or component type
    Dummy module
    Complementary
    range compatibility
    Modicon LMC058
    Modicon M258
    product compatibility
    Motion controller
    Logic controller
    marking
    CE
    Environment
    standards
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    CSA C22.2 No 213
    product certifications
    CSA
    C-Tick
    cULus
    GOST-R
    ambient air temperature for operation
    -10...60 °C with derating factor horizontal installation
    -10...55 °C without derating factor horizontal installation
    -10...50 °C vertical installation
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    5...95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    1 gn (f = 8.4...150 Hz) DIN rail
    3.5 mm (f = 5...8.4 Hz) DIN rail
    shock resistance
    15 gn for 11 ms
    electromagnetic compatibility
    Conducted and radiated emissions conforming to CISPR 11
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Electrostatic discharge immunity test (4 kV - on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test (8 kV - in air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields (1 V/m - 2...2.7 GHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields (10 V/m - 80...2000 MHz) conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test (1 kV - I/O) conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test (1 kV - shielded cable) conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test (2 kV - power lines) conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test (0.5 kV - differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test (1 kV - common mode) conforming to EN/IEC 61000-4-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 13/12/17
    Size 4 MB
    Date 14/12/17
    Size 8.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 14/12/17
    Size 64.2 KB
    Date 8/2/17
    Size 30.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 3/5/18
    Size 1.4 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 23/5/18
    Size 232.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    TM5 Slice
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Dummy Module
    Wiring Diagram


    (1)
    24 Vdc I/O power segment integrated into the bus bases