India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

X1001WH Product picture Schneider Electric

View all Opale

Opale - X1001WH

Switches and push buttons

X1001WH Product picture Schneider Electric
View all Opale
Opale - X1001WH
Switches and push buttons

Opale switch 1-way 6 A white

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    Opale
    product or component type
    Switch
    device presentation
    Mechanism with central plate
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    device mounting
    Flush
    number of modules
    1 module
    actuator
    Rocker
    switch function
    1-way
    rated current
    6 A
    material
    Plastic
    surface finish
    Satin
    fixing mode
    By captive screws
    connections - terminals
    Shrouded terminals
    Environment
    standards
    IS 3854 1997/A1
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Opale catalogue (Version 1.0)
    Date 16/11/18
    Size 560.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/18
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.