Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    XB5AW35B1N Product picture Schneider Electric

    Range: Harmony XB5

    Complete control buttons

    XB5AW35B1N

    XB5AW35B1N Product picture Schneider Electric
    Range: Harmony XB5

    Complete control buttons

    XB5AW35B1N

    illuminated push button LED 24V AC/DC

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Harmony XB5
      product or component type
      Illuminated push-button
      device short name
      XB5
      bezel material
      Plastic
      fixing collar material
      Plastic
      mounting diameter
      22 mm
      sale per indivisible quantity
      1
      shape of signaling unit head
      Round
      type of operator
      Spring return
      operator profile
      Orange flush unmarked
      operator additional information
      With plain lens
      contacts type and composition
      1 NO + 1 NC
      contact operation
      Slow-break
      [Us] rated supply voltage
      24 V AC/DC, 50/60 Hz
      Complementary
      terminals description ISO n°1
      (21-22)NC
      (13-14)NO
      resistance to high pressure washer
      7000000 Pa at 55 °C,distance: 0.1 m
      contacts usage
      Standard contacts
      positive opening
      With positive opening conforming to EN/IEC 60947-5-1 appendix K
      operating travel
      1.5 mm (NC changing electrical state)
      2.6 mm (NO changing electrical state)
      4.3 mm (total travel)
      operating force
      3.5 N (NC changing electrical state)
      3.8 N
      mechanical durability
      5000000 cycles
      tightening torque
      0.8...1.2 N.m conforming to EN 60947-1
      shape of screw head
      Cross head compatible with Philips no 1 screwdriver
      Cross head compatible with pozidriv No 1 screwdriver
      Slotted head compatible with flat Ø 4 mm screwdriver
      Slotted head compatible with flat Ø 5.5 mm screwdriver
      contacts material
      Silver alloy (Ag/Ni)
      short-circuit protection
      10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
      [Ith] conventional free air thermal current
      10 A conforming to EN/IEC 60947-5-1
      [Ui] rated insulation voltage
      600 V (degree of pollution: 3) conforming to EN/IEC 60947-1
      [Uimp] rated impulse withstand voltage
      6 kV conforming to EN/IEC 60947-1
      [Ie] rated operational current
      3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
      6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
      0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
      0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
      0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
      1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
      electrical durability
      1000000 cycles, AC-15, 2 A at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
      1000000 cycles, AC-15, 3 A at 120 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
      1000000 cycles, AC-15, 4 A at 24 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
      1000000 cycles, DC-13, 0.2 A at 110 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
      1000000 cycles, DC-13, 0.5 A at 24 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
      electrical reliability
      Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
      Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
      signalling type
      Steady
      supply voltage limits
      19.2...30 V DC
      21.6...26.4 V AC
      current consumption
      18 mA
      service life
      100000 h at rated voltage and 25 °C
      surge withstand
      1 kV conforming to IEC 61000-4-5
      device presentation
      Complete product
      Environment
      protective treatment
      TH
      ambient air temperature for storage
      -40...70 °C
      ambient air temperature for operation
      -25...70 °C
      overvoltage category
      Class II conforming to IEC 60536
      IP degree of protection
      IP66 conforming to IEC 60529
      NEMA degree of protection
      NEMA 13
      NEMA 4X
      IK degree of protection
      IK05 conforming to IEC 50102
      standards
      UL 508
      EN/IEC 60947-1
      JIS C 4520
      CSA C22.2 No 14
      EN/IEC 60947-5-4
      EN/IEC 60947-5-1
      product certifications
      GL
      UL listed
      BV
      RINA
      LROS (Lloyds register of shipping)
      CSA
      DNV
      vibration resistance
      5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
      shock resistance
      30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
      50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
      resistance to fast transients
      2 kV conforming to IEC 61000-4-4
      resistance to electromagnetic fields
      10 V/m conforming to IEC 61000-4-3
      resistance to electrostatic discharge
      6 kV on contact (on metal parts) conforming to IEC 61000-4-2
      8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
      electromagnetic emission
      Class B conforming to IEC 55011
      Offer Sustainability
      RoHS (date code: YYWW)
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents & Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 14/7/18
      Size 485.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/6/17
      Size 415.9 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.