Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    XCKD3945P16EX Product picture Schneider Electric

    Range: Osiswitch ATEX D

    Products

    XCKD3945P16EX

    XCKD3945P16EX Product picture Schneider Electric
    Range: Osiswitch ATEX D

    Products

    XCKD3945P16EX

    limit switch XCK-D - roller lever plunger - 2 NC + 1 NO - ATEX

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      OsiSense ATEX D
      series name
      Standard format
      product or component type
      Limit switch
      device short name
      XCKD
      sensor design
      Compact
      body type
      Fixed
      head type
      Rotary head
      material
      Metal
      fixing mode
      By the body
      movement of operating head
      Rotary
      type of operator
      Thermoplastic spring return roller lever, variable length
      switch actuation
      By 30° cam
      type of approach
      Lateral approach, 2 directions
      electrical connection
      Screw-clamp terminals, 1 x 0.34...2 x 0.75 mm²
      cable entry number
      1 tapped entry (M16 x 1.5) for cable gland (included), cable outer diameter: 4...8 mm
      number of poles
      3
      contacts type and composition
      2 NC + 1 NO
      contacts insulation form
      Zb
      contact operation
      Snap action
      number of steps
      1
      positive opening
      With
      minimum torque for tripping
      0.1 N.m
      maximum actuation speed
      1.5 m/s
      IP degree of protection
      IP66 conforming to IEC 60529
      IP67 conforming to IEC 60529
      Complementary
      body material
      Zamak
      head material
      Zamak
      positive opening minimum torque
      0.25 N.m
      minimum actuation speed
      0.01 m/min
      contact code designation
      B300, AC-15 (240 V, Ie = 1.5 A) conforming to EN 60947-5-1
      B300, AC-15 (240 V, Ie = 1.5 A) conforming to IEC 60947-5-1 appendix A
      R300, DC-13 (250 V, Ie = 0.1 A) conforming to EN 60947-5-1
      R300, DC-13 (250 V, Ie = 0.1 A) conforming to IEC 60947-5-1 appendix A
      [Ithe] conventional enclosed thermal current
      6 A AC
      [Ui] rated insulation voltage
      300 V conforming to CSA C22.2 No 14
      400 V, pollution degree: 3 conforming to IEC 60947-1
      300 V conforming to UL 508
      resistance across terminals
      <= 25 MOhm conforming to IEC 60255-7 category 3
      [Uimp] rated impulse withstand voltage
      4 kV conforming to IEC 60664
      4 kV conforming to IEC 60947-1
      short-circuit protection
      6 A cartridge fuse, type gG
      electrical durability
      5000000 cycles DC-13 120 V 2 W, <= 3600 cyc/mn load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive DC
      5000000 cycles DC-13 24 V 4 W, <= 3600 cyc/mn load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive DC
      5000000 cycles DC-13 48 V 3 W, <= 3600 cyc/mn load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive DC
      mechanical durability
      10000000 cycles
      marking
      II2 D-Ex tb IIIC T85°C Db IP66/67
      width
      31 mm
      height
      65 mm
      depth
      30 mm
      Environment
      shock resistance
      50 gn for 11 ms conforming to IEC 60068-2-27
      vibration resistance
      25 gn 10...500 Hz IEC 60068-2-6
      electrical shock protection class
      Class I conforming to IEC 61140
      Class I conforming to NF C 20-030
      ambient air temperature for operation
      -20...60 °C
      protective treatment
      TC
      dust zone
      Zone 21 - 22
      product certifications
      INERIS 04ATEX0014X
      IEC-Ex INE 17.0020X
      standards
      EN/IEC 60079-0
      EN/IEC 60079-31
      directives
      2014/34/EU - ATEX directive
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1002  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Dimensions



      (1)
      Tapped entry for M16 x 1.5
      (2)
      2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.
      (3)
      2 x Ø 3 holes for support studs, depth 4 mm.


    • Mounting and Clearance

      Mounting with Cable Entry
      Position of Cable Gland


      (1)
      Recommended
      (2)
      To be avoided


      Mounting with Rotary Heads and Levers
      Type of Cam


      (1)
      Recommended
      (2)
      To be avoided


      Setting-up with Head ZCE01 and ZCE09


      (1)
      Tightening torque (Min : 1) (Max : 1.5)
      (2)
      Tightening torque (Min : 0.8) (Max : 1.2)


    • Connections and Schema

      Wiring Diagram
      3-pole NC + NC + NO Snap Action



    • Technical Description

      Characteristics of Actuation
      Switch Actuation by 30° Cam



      Functionnal Diagram


      (P)
      Positive opening point
      (1)
      NC contact with positive opening operation
      (2)
      Closed
      (3)
      Open
      (4)
      Tripping
      (5)
      Resetting