India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

accessory for plastic optic fibre - adaptator - Ø2.2mm - Ø1mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Plastic end adaptor
    accessory / separate part destination
    For connecting Ø 1 mm fibre to amplifier XUDA
    accessory / separate part category
    Sensor accessories
    accessory / separate part type
    Adaptor
    quantity per set
    Set of 2
    Complementary
    product compatibility
    XUDA
    material
    Plastic
    product weight
    0.002 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUFZ08 End adaptor for diam 1 mm optical fibre (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.