India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XUKS - thru beam receiver - Sn 15m - 10..30VDC - M12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Thru beam
    material
    Stainless steel
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red thru beam
    [Sn] nominal sensing distance
    15 m thru beam need a transmitter
    Complementary
    enclosure material
    Stainless steel 316
    lens material
    PMMA
    maximum sensing distance
    20 m thru beam
    output type
    Solid state
    add on output
    Without
    add on input
    External teach
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    9...33 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    < 15 ms
    delay response
    < 2 ms
    delay recovery
    < 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    product weight
    0.19 kg
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -25...55 °C
    temperature for cleaning operation
    -20...100 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUK2SPSMM12R: Photo-electric sensors OsiSense XU Application, food & beverage, compact 50X50 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUK2SPSMM12R / XUK2SKSMM12T IP67 / IP69K ECOLAB Photo-electric sensors for harsh environment (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Receiver optical axis


  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    (+)
    2 :
    ET/Lock. ET: External Teach, Lock: pushbutton locking.
    3 :
    (-)
    4 :
    Output

    PNP Receiver


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves
    Excess Gain Curve


    (y)
    Gain
    (x)
    Distance (m)

    Size of Luminous Point


    (y)
    Size (mm)
    (x)
    Distance (mm)