India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric laser sensor -XUK -background suppression -Sn 0,8m -10..30VDC-M12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red laser diffuse with background suppression (class 1)
    [Sn] nominal sensing distance
    0.8 m diffuse with background suppression
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    0.8 m diffuse with background suppression
    output type
    Solid state
    add on input
    External teach
    status LED
    1 LED (yellow) for output state
    1 LED (green/yellow) for supply on/output state
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 2 V
    current consumption
    <= 30 mA (no-load)
    delay first up
    < 300 ms
    delay response
    < 0.5 ms
    delay recovery
    < 0.5 ms
    setting-up
    Using teach button or remote teaching
    depth
    50 mm
    height
    50 mm
    width
    23 mm
    product weight
    0.035 kg
    Environment
    product certifications
    CE
    cULus
    Ecolab
    ambient air temperature for operation
    -20...50 °C, UL certified
    -20...60 °C discrete output
    ambient air temperature for storage
    -20...80 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUK8LAPPNM12: Photo-electric sensors OsiSense XU, compact 50X50, diffuse BGS, laser connector (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUK•LA... photoelectric proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XUK•LA... and XUK•S... photoelectric proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XUK•A..., XUK•LA... and XUK•TA... photoelectric proximity switches - UL certification record (Version 1.0)
    XUK•A..., XUK•LA... and XUK•TA... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUK8LAPPNM12 Laser proximity switch with background suppression, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Receiver optical axis
    (2)
    Transmitter optical axis


  • Connections and Schema

    Wiring Schemes Using M12 Connector



    1 :
    (+)
    2 :
    +UB = NC, -UB = NO, not connected = NO
    3 :
    (-)
    4 :
    Output
    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black
    +UB :
    External teach
    -UB :
    Pushbutton locking


  • Performance Curves

    Curves
    Scanning Properties


    (X)
    Detection distance (mm)
    (Y)
    Distance (%)
    (1)
    Black/white 6%/90%
    (2)
    Grey/white 18%/90%
    (3)
    White/white 90%/90%

    Size of Luminous Point


    (X)
    Distance (mm)
    (Y)
    Size (mm)