Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XUK9ARCNL2 Product picture Schneider Electric

Range: OsiSense XU

General purpose

XUK9ARCNL2

XUK9ARCNL2 Product picture Schneider Electric
Range: OsiSense XU

General purpose

XUK9ARCNL2

photo-electric sensor - XUK - polarised - Sn 5m - 24..240VAC/DC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 C/O
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    6 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    8 m polarised reflex
    output type
    Relay
    wire insulation material
    PVC
    status LED
    1 LED (green) for supply
    1 LED (yellow) for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20...264 V AC
    20...264 V DC
    switching capacity in mA
    3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    power consumption in W
    2 W AC
    delay first up
    < 60 ms
    delay response
    < 25 ms
    delay recovery
    < 25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles, cos f = 1, 60 cyc/mn at 250 V
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    product weight
    0.035 kg
    Environment
    product certifications
    CE
    Ecolab
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 24/9/17
    Size 2.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    Date 19/1/16
    Size 768.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    Relay Output


    BN :
    Brown
    BU :
    Blue
    NO/BK :
    Black
    Relay common/GY :
    Grey
    NC/WH :
    White


  • Performance Curves

    Detection Curves


    With reflector XUZC50