India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

GRN STROBE/OFF-WHITE RING 0.3J 24VAC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVP Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit with cream clamping ring
    signalling type
    Flashing
    mounting diameter
    50 mm
    component name
    XVPC
    material
    Polycarbonate and polyamide
    light source
    Green integral flash discharge tube
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    24 V AC/DC
    flash energy
    1 J
    Complementary
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals : <= 1 x 1.5 mm² with cable end
    marking
    CE
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    <= 100 mA AC/DC
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    flashing frequency
    0.6...2 Hz
    service life in hours
    > 1000 h (-25...50 °C)
    CAD overall width
    56 mm
    CAD overall height
    65 mm
    CAD overall depth
    56 mm
    product weight
    0.12 kg
    Environment
    product certifications
    cULus
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVPC... Beacons and indicator bank 50 mm diameter (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.