India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

120mm Rotating Mirror Orange 12VAC-DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVR
    product or component type
    Prewired rotating mirror beacon
    sound signalling
    Buzzer
    device short name
    XVR
    mounting diameter
    120 mm
    IP degree of protection
    IP23 conforming to IEC 60529
    [Us] rated supply voltage
    12 V AC/DC
    light source
    High luminosity LED, orange
    noise level
    50...90 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene) (body part)
    AS (globe)
    CAD overall width
    120 mm
    CAD overall depth
    120 mm
    product weight
    0.5 kg
    marking
    CE
    product mounting
    By 3 M5 screws
    supply voltage limits
    10...15 V DC
    10.8...13.2 V AC
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    333 mA
    flashing frequency
    2.3 Hz
    clamping connection capacity
    0.83 mm²
    AWG gauge
    AWG 18
    cable length
    400 mm
    Environment
    standards
    EN 61000-6-2
    EN 61000-6-4
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -10...50 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XVR rotating beacons, dia 84 - 130 catalog (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVR12 Rotating beacons (Version 1.0)
    Date 21/11/18
    Size 91.5 KB
    XVR Rotating beacons (Version 1.0)
    Date 21/11/18
    Size 67 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVR12... Rotating mirror beacons, diam.120mm (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVR08J, XVR08B, XVR10J, XVR10B, XVR12J, XVR12B, XVR13J, XVR13B Rotating mirrors (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XVR… Multi-functional LED Beacon, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/2/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/2/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Rotating Mirror Beacon
    Dimensions



  • Mounting and Clearance

    Rotating Mirror Beacon
    Panel Cut-out