India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

130mm Rotating Mirror Orange 230VAC IP67

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVR
    product or component type
    Prewired rotating mirror beacon
    sound signalling
    Without
    device short name
    XVR
    mounting diameter
    130 mm
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    [Us] rated supply voltage
    230 V AC
    light source
    High luminosity LED, orange
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene) (body part)
    PC (globe)
    CAD overall width
    130 mm
    CAD overall depth
    130 mm
    product weight
    0.99 kg
    marking
    CE
    product mounting
    By 3 M6 screws
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    22 mA
    flashing frequency
    2.7 Hz
    clamping connection capacity
    1.25 mm²
    AWG gauge
    AWG 18
    cable length
    400 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -30...50 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XVR rotating beacons, dia 84 - 130 catalog (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    XVR Rotating beacons (Version 1.0)
    Date 21/11/18
    Size 67 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVR13 Rotating beacons (Version 1.0)
    Date 21/11/18
    Size 92 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVR13B...L, 13G...L, 13M...L Rotatin,g mirrors (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XVR… Multi-functional LED Beacon, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/3/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/3/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Rotating Mirror Beacon
    Dimensions



  • Mounting and Clearance

    Rotating Mirror Beacon
    Panel Cut-out