India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

rotating mirror beacon XVR - Ø 165 - green - 70 W - 24 V AC DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVR Application
    product or component type
    Rotating mirror beacon
    component name
    XVR
    mounting diameter
    165 mm
    light source
    Green bulb included
    bulb type
    Halogen with H1 base
    power dissipation in W
    70 W
    [Us] rated supply voltage
    24 V AC/DC
    Complementary
    material
    Glass reinforced polyamide 6 on base unit
    Polycarbonate on domed lens unit
    clamping connection capacity
    <= 1 x 1.5 mm²
    cable entry
    1 tapped entry for cable gland (included), M20
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC 60947-1
    current consumption
    < 3100 mA
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    service life in hours
    > 2000 h
    operating position
    Horizontal
    flashing frequency
    3 Hz
    CAD overall width
    165 mm
    CAD overall height
    202 mm
    CAD overall depth
    165 mm
    product weight
    1.165 kg
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -20...50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X (indoor) conforming to CSA C22
    NEMA 4X (indoor) conforming to UL 508
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    CAD
    Date
    Size
    Add to My Documents
    Rotating mirror beacons (Version 1.0)
    Date 26/9/11
    Size 41 KB
    Date 26/9/11
    Size 2.1 KB
    Date 26/9/11
    Size 59 KB
    Date 26/9/11
    Size 5.4 KB
    Rotating mirror beacons (Version 1.0)
    Date 30/9/11
    Size 33.9 KB
    Date 30/9/11
    Size 1.8 KB
    Date 30/9/11
    Size 36.7 KB
    Date 30/9/11
    Size 4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.