Skip To Main Content
India
Our Brands
Professionals
Access Our Online Store
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Create account
Log in
Read more
benefits
0
item count of documents is
Cancel
Professionals
Access Our Online Store
Main Menu
Products
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
India
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
rotating mirror beacon XVR - Ø 165 - orange - 25 W - 230 V AC
XVR1M05
Discontinued on:
01-Nov-2020
Recommended replacement(s)
XVR1M05 is replaced by the following product range:
Harmony
XVR
Ø 84 to 130 mm pre-wired rotating mirror beacons
Products: 27
Or
XVR1M05 is replaced by:
star_stroke
Add to My Products
1×
130mm Rotating Mirror Orange 230VAC IP67
XVR13M05L
Sales support
Contact support
Subscribe to the newsletter
XVR1M05 is replaced by the following product range: