India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XVR3M04S Product picture Schneider Electric

View all Harmony XVR

Harmony XVR - XVR3M04S

Pre-wired rotating mirrors

XVR3M04S Product picture Schneider Electric
View all Harmony XVR
Harmony XVR - XVR3M04S
Pre-wired rotating mirrors

Beacon, Buzzer, AC 100~230V, Red

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVR
    product or component type
    Beacon
    device short name
    XVR3
    beacon or indicator bank unit type
    LED unit
    sound signalling
    Buzzer : 70...90 dB at 1 m
    mounting diameter
    100 mm
    light source
    Red LED
    device application
    Forklift
    Bulldozer
    Automated guided vehicle (AGV)
    Complementary
    signalling type
    Flashing
    Blinking
    Rotating
    Buzzer
    assembly style
    Ready assembled
    material
    PC (polycarbonate) (lenses)
    PBT (polybutylene terephthalate) + PC (polycarbonate) (body)
    EPDM (ethylene propylene diene monomer) (base)
    [Us] rated supply voltage
    100...230 V AC
    [Ue] rated operational voltage
    90...253 V AC
    inrush current
    0.5 A
    power consumption in W
    3.2 W
    marking
    CE
    installation direction
    Upright (indoor)
    Sideways (indoor)
    Inverted (indoor)
    Upright (outdoor)
    electrical insulation class
    Class II
    current consumption
    500 mA
    length
    100 mm
    width
    100 mm
    height
    139 mm
    product weight
    0.538 kg
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -10...50 °C
    ambient air temperature for storage
    -20...70 °C
    relative humidity
    35...85 % without condensation
    vibration resistance
    4.6 gn (sideways)
    4.6 gn (inverted)
    4.6 gn (upright)
    IP degree of protection
    IP23 (sideways)
    IP23 (inverted)
    IP23 (upright)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 26/4/18
    Size 2.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 21/11/18
    Size 673.7 KB
    Date 21/11/18
    Size 67 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 21/11/18
    Size 450 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out
    Straight wiring


    Side wiring



  • Connections and Schema

    Wiring Diagram


    (1)
    Green
    (2)
    Red
    (3)
    Yellow
    (4)
    Black
    (5)
    White
    (6)
    LED
    (7)
    Buzzer
    (8)
    Com
    (9)
    Fuse(Rated Current>2A)