India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVS
    product or component type
    Electronic alarm
    device short name
    XVS
    Complementary
    colour
    White
    material
    PC (polycarbonate) (terminal cover)
    ABS (acrylonitrile butadiene-styrene) (body)
    product weight
    0.18 kg
    marking
    CE
    overvoltage category
    Class II conforming to EN/IEC 61140
    mounting support
    72 mm DIN rail
    [Us] rated supply voltage
    12...24 V DC
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    117 mA at 12 V
    125 mA at 24 V
    158 mA at 12 V
    200 mA at 24 V
    clamping connection capacity
    <= 1 x 1.5 mm²
    width
    72 mm
    height
    72 mm
    depth
    69.3 mm
    Environment
    discrete output type
    NPN
    signalling type
    16 tones alarm
    standards
    EN/IEC 61000-6-2
    EN/IEC 61000-6-3
    UL 464
    product certifications
    UR
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -10...50 °C
    IP degree of protection
    IP54 (panel mounted) conforming to EN/IEC 60529
    noise level
    0...90 dB (continuous or intermittent tone) at 1 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XVS Sirens (Version 1.0)
    Date 21/11/18
    Size 73.4 KB
    XVS72BMBP BMWP BMBN BMWN Alarms (Version 1.0)
    Date 21/11/18
    Size 89.3 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVS72BM.. Electronic alarms (Version 01)
    Date 15/1/15
    Size 892 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS72BMBP, XVS72BMWP, XVS72BMBN, XVS72BMWN Electronic alarms (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XVS sirens and electronic alarms, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 13/4/19
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XVS sirens and electronic alarms, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 13/4/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.