India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

electronic alarm - 16 tones - 0..96 dB - NPN output - white - IP54

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVS
    product or component type
    Electronic alarm
    device short name
    XVS
    Complementary
    colour
    White
    material
    PC (polycarbonate) (terminal cover)
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene) (body)
    product weight
    0.4 kg
    marking
    CE
    overvoltage category
    Class II conforming to EN/IEC 61140
    mounting support
    96 mm DIN rail
    [Us] rated supply voltage
    12...24 V DC
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    250 mA at 12 V
    292 mA at 12 V
    292 mA at 24 V
    354 mA at 24 V
    clamping connection capacity
    <= 1 x 1.5 mm²
    width
    96 mm
    height
    96 mm
    depth
    58.1 mm
    Environment
    discrete output type
    NPN
    signalling type
    16 tones alarm
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -35...70 °C
    ambient air temperature for operation
    -20...50 °C
    IP degree of protection
    IP54 (panel mounted) conforming to EN/IEC 60529
    noise level
    0...96 dB (continuous or intermittent tone) at 1 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XVS Sirens (Version 1.0)
    Date 21/11/18
    Size 73.4 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVS96BMBP BMWP BMBN BMWN Alarms (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS96BMBP, XVS96BMWP, XVS96BMBN, XVS96BMWN Electronic alarms (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XVS sirens and electronic alarms, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XVS sirens and electronic alarms, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Electronic Alarm
    Dimensions