Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XVSV7BBP Product picture Schneider Electric

Range: Harmony XVS

Sound solution

XVSV7BBP

XVSV7BBP Product picture Schneider Electric
Range: Harmony XVS

Sound solution

XVSV7BBP

Editable electronic alarms - DIN72 - voice - black - PNP - 12...24V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVS
    product or component type
    Editable electronic alarm
    beacon or indicator bank unit type
    Sound unit
    device short name
    XVSV
    Complementary
    colour
    Dark grey
    input type
    Bit : 6 channel input
    Binary : 63 channel input
    assembly style
    Ready assembled
    material
    PC (polycarbonate) (body)
    PC (polycarbonate) (back cover)
    TPE (thermoplastic elastomer) (front panel)
    NBR (nitrile butadiene rubber)
    product weight
    0.142 kg
    marking
    CE
    overvoltage category
    Class II conforming to EN/IEC 61140
    mounting support
    72 mm DIN rail
    [Us] rated supply voltage
    12...24 V DC
    [Ue] rated operational voltage
    10...30 V DC
    inrush current
    30 A
    associated fuse rating
    1 A
    [Uimp] rated impulse withstand voltage
    1 kV
    power consumption in W
    1.8 W
    current consumption
    75 mA at 24 V DC
    clamping connection capacity
    <= 1 x 1.5 mm²
    device application
    Subway
    Printing
    Packaging
    mounting diameter
    80 mm
    width
    80 mm
    height
    80 mm
    depth
    24.9 mm
    Environment
    discrete output type
    PNP
    signalling type
    Adjustable vocal sound
    protective treatment
    TC
    ambient air temperature for storage
    -20...60 °C
    ambient air temperature for operation
    -10...55 °C
    relative humidity
    35...85 % without condensation
    vibration resistance
    7 gn
    IP degree of protection
    IP65 (panel mounted) conforming to EN/IEC 60529
    IP20 (wall mounted)
    noise level
    0...89 dB (stop or suppress) at 1 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents & Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 24/9/17
    Size 83.1 KB
    Date 10/5/16
    Size 673.7 KB
    Date 27/5/16
    Size 73.4 KB
    Date 18/9/17
    Size 673.7 KB
    Date 12/6/17
    Size 83.1 KB
    Date 12/6/17
    Size 73.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/9/17
    Size 2.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 18/9/17
    Size 497.2 KB
    Date 6/4/18
    Size 497.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (t) :
    Waterproof rubber (1.6 mm / 0.06 in.)


  • Mounting and Clearance

    Panel Cut Dimensions


    (1)
    Installation panel

    A

    B

    C

    68 +0.5/0 mm (2.68 +0.0197/0 in.)

    68 +0.5/0 mm (2.68 +0.0197/0 in.)

    1...4 mm (0.04...0.15 in.)


    Wall Mount Dimensions


    (1)
    Installation panel


  • Connections and Schema

    Wiring Diagram


    (1)
    Green
    (2)
    Yellow
    (3)
    Brown
    (4)
    Blue
    (5)
    Purple
    (6)
    Gray
    (7)
    Black
    (8)
    Red
    (9)
    Fuse (Rated current:1 A)