India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVU
    product or component type
    Modular tower light
    mounting diameter
    60 mm
    accessory / separate part type
    Long body tube
    accessory / separate part category
    Mounting and fixing accessory
    Complementary
    material
    PBT + ABS (UL94-V0)
    PC (UL94 V-0)
    product compatibility
    XVU
    [Us] rated supply voltage
    110...240 V AC
    24 V AC/DC
    length
    100 mm
    product weight
    0.093 kg
    Environment
    product certifications
    CE
    CSA
    RoHS
    UL
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...50 °C
    IP degree of protection
    IP65
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents & Downloads

    Language
    • English
    • Japanese
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony XVU modular tower light, dia. 60 (Version 7.0)
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVUC29P Multi-LED unit, Pulse signal - XVUC9VP Sound unit, Pulse signal, Instruction Sheet (Version 05)
    XVUZ01., XVUZ02., XVUZ05 Mounting accessories for Modular tower lights, Instruction Sheet (Version 05)
    XVU... Modular tower lights (Ø 60), Instrution Sheet (Version 05)
    XVUC9S. Buzzer, adjustable unit, Instruction Sheet (Version 05)
    XVUC29 Multi-color illuminated LED unit, Instruction Sheet (Version 05)
    XVUZ06 Flexible mounting element for use on horizontal or vertical support, Instruction Sheet (Version 05)
    XVUC9V Sound, adjustable Unit, Instruction Sheet (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVU Tower lights (Version 1.0)
    Date 11/12/18
    Size 446.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/3/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/3/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Extender Unit
    Dimensions



  • Mounting and Clearance

    Modular Tower Lights Mounting


    Drawing

    Part number

    Part name

    A1

    -

    Top cover

    -

    Top cover (Silver)

    A2

    XVUC9S

    Buzzer unit

    XVUC9SQ

    Buzzer unit (Silver)

    A3

    XVUC23

    Green LED unit

    XVUC24

    Red LED unit

    XVUC25

    Orange LED unit

    XVUC26

    Blue LED unit

    XVUC27

    White LED unit

    XVUC28

    Yellow LED unit

    A4

    XVUC29

    Multi-LED unit

    A5

    XVUC29P

    Multi-LED unit, Pulse signal

    A6

    XVUC9V

    Sound unit

    A7

    XVUC9VP

    Sound unit, Pulse signal

    A8

    XVUC020

    Extender

    XVUC020Q

    Extender (Silver)

    A9

    XVUC21B

    DC body

    XVUC21BQ

    DC body (Silver)

    A10

    XVUC21M

    AC body NPN

    XVUC21MP

    AC body PNP

    XVUC21MQP

    AC body PNP (Silver)

    A11

    XVUZ06

    Flexible option

    A12

    XVUZ01

    Fixing Unit - Direct mounting (3 pins)

    XVUZ01Q

    Fixing Unit - Direct mounting (Silver,3 pins)

    XVUZ03

    Fixing Unit - Direct mounting (2 pins)

    XVUZ04

    Fixing Unit - Direct mounting (4 pins)

    A13

    XVUZ02

    Fixing Unit - Plate with Pole (100 mm)

    XVUZ02Q

    Fixing Unit - Plate with Pole (100 mm, Silver)

    XVUZ400

    Fixing Unit - Plate with Pole (400 mm)

    XVUZ800

    Fixing Unit - Plate with Pole (800 mm)

    A14

    XVUZ05

    Fixing Unit - Plate with adjustment pole (100-385 mm)

    A15

    XVUC43

    Green LED unit, Flash

    XVUC44

    Red LED unit, Flash

    XVUC45

    Orange LED unit, Flash

    XVUC46

    Blue LED unit, Flash

    XVUC47

    White LED unit, Flash

    XVUC48

    Yellow LED unit, Flash

    A16

    XVUZ100T

    Fixing Unit - Metal bracket with pole (100 mm)

    XVUZ250T

    Fixing Unit - Metal bracket with pole(250 mm)

    XVUZ400T

    Fixing Unit - Metal bracket with pole (400 mm)

    A17

    XVUZ12

    Fixing plate for use on vertical support - black