India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XVUC9VP Product picture Schneider Electric

View all Harmony XVU

Harmony XVU - XVUC9VP

Audible units

XVUC9VP Product picture Schneider Electric
View all Harmony XVU
Harmony XVU - XVUC9VP
Audible units

Ø 60 mm pulse signal - XVU Sound unit - IP54 - 24 VDC, Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVU
    product or component type
    Modular tower light
    beacon or indicator bank unit type
    Sound unit
    mounting diameter
    60 mm
    component name
    XVU
    housing colour
    Black
    Complementary
    signalling type
    Steady
    material
    PBT + ABS (UL94-V0) V-2 flame retardant conforming to UL 94
    assembly style
    Customer assembly
    [Us] rated supply voltage
    24 V DC
    power dissipation in W
    <= 4.1 W
    current consumption
    <= 190 mA
    length
    155 mm
    product weight
    0.219 kg
    Environment
    product certifications
    CE
    CSA
    RoHS
    UL
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -20...50 °C
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 29/11/18
    Size 3 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 21/11/18
    Size 673.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/12/18
    Size 446.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Modular Tower Lights Mounting


    Drawing

    Part number

    Part name

    A1

    -

    Top cover

    -

    Top cover (Silver)

    A2

    XVUC9S

    Buzzer unit

    XVUC9SQ

    Buzzer unit (Silver)

    A3

    XVUC23

    Green LED unit

    XVUC24

    Red LED unit

    XVUC25

    Orange LED unit

    XVUC26

    Blue LED unit

    XVUC27

    White LED unit

    XVUC28

    Yellow LED unit

    A4

    XVUC29

    Multi-LED unit

    A5

    XVUC29P

    Multi-LED unit, Pulse signal

    A6

    XVUC9V

    Sound unit

    A7

    XVUC9VP

    Sound unit, Pulse signal

    A8

    XVUC020

    Extender

    XVUC020Q

    Extender (Silver)

    A9

    XVUC21B

    DC body

    XVUC21BQ

    DC body (Silver)

    A10

    XVUC21M

    AC body NPN

    XVUC21MP

    AC body PNP

    XVUC21MQP

    AC body PNP (Silver)

    A11

    XVUZ06

    Flexible option

    A12

    XVUZ01

    Fixing Unit - Direct mounting (3 pins)

    XVUZ01Q

    Fixing Unit - Direct mounting (Silver,3 pins)

    XVUZ03

    Fixing Unit - Direct mounting (2 pins)

    XVUZ04

    Fixing Unit - Direct mounting (4 pins)

    A13

    XVUZ02

    Fixing Unit - Plate with Pole (100 mm)

    XVUZ02Q

    Fixing Unit - Plate with Pole (100 mm, Silver)

    XVUZ400

    Fixing Unit - Plate with Pole (400 mm)

    XVUZ800

    Fixing Unit - Plate with Pole (800 mm)

    A14

    XVUZ05

    Fixing Unit - Plate with adjustment pole (100-385 mm)

    A15

    XVUC43

    Green LED unit, Flash

    XVUC44

    Red LED unit, Flash

    XVUC45

    Orange LED unit, Flash

    XVUC46

    Blue LED unit, Flash

    XVUC47

    White LED unit, Flash

    XVUC48

    Yellow LED unit, Flash

    A16

    XVUZ100T

    Fixing Unit - Metal bracket with pole (100 mm)

    XVUZ250T

    Fixing Unit - Metal bracket with pole(250 mm)

    XVUZ400T

    Fixing Unit - Metal bracket with pole (400 mm)

    A17

    XVUZ12

    Fixing plate for use on vertical support - black


  • Connections and Schema

    Illuminated Units, Multi-LED and Audible Units Wiring


    (A)
    Fixing Unit
    (1)
    Dimensions of Wiring size
    (2)
    Push-in Wire Connectors
    (3)
    Fuse : 0.5A ,125V
    (4)
    Modular Tower Lights 24 VDC
    (5)
    5: Power supply, 24VDC (PNP application) or GND (NPN application)
    (6)
    C: Power supply, 24VDC (NPN application) or GND (PNP application)
    L1 to L4 :
    Illuminated LED Units