Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XX230A20PA00M12 Product picture Schneider Electric

Range: OsiSense XX

Ultrasonic sensors

XX230A20PA00M12

XX230A20PA00M12 Product picture Schneider Electric
Range: OsiSense XX

Ultrasonic sensors

XX230A20PA00M12

ultrasonic sensor cylindrical M30 - 2 emptying levels - Sn 2 m - 2NO - M12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    Application
    sensor name
    XX2
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    2 m adjustable with teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO + 1 NC
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    product specific application
    For 2 emptying levels monitoring
    [Sd] sensing range
    0.12...2 m
    beam angle
    10 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M30 x 1.5
    supply voltage limits
    10...28 V DC
    function available
    Without synchronisation mode
    [Sa] assured operating distance
    0.12...2 m (teach mode)
    maximum differential travel
    2.5 mm
    blind zone
    0...120 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -10...10 °
    minimum size of detected object
    Cylinder diameter 1.6 mm at 0.635 m
    status LED
    1 LED (green/red (flashing)) for output state
    1 LED (green/red (flashing)) for setting-up assistance
    1 LED (yellow) for distance indication
    current consumption
    100 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    voltage drop
    < 1 V
    delay first up
    1000 ms
    delay response
    150 ms
    delay recovery
    1000 ms
    marking
    CE
    threaded length
    45 mm
    height
    35 mm
    width
    35 mm
    depth
    85 mm
    product weight
    0.091 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -10...80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    Date 8/1/16
    Size 748.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves

    Face to face


    e >
    4 x Sn


  • Connections and Schema

    Wiring Diagram

    NO + NO outputs, PNP


    (1)
    (+) Brown
    (2)
    NO output (White)
    (3)
    (-) Blue
    (4)
    NO output (Black)
    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.


    Operating Curves


    (1)
    Adjustable detection zone
    (2)
    Output activated
    (3)
    Output deactivated
    (4)
    NO output