India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ULTRASONIC SENSOR SPECIAL - WITH OPTIONS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX5
    sensor design
    Cylindrical M12
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.05 m fixed
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NO
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Cable M8 4 pins, 3 m cable length
    [Sd] sensing range
    0.0064...0.051 m
    beam angle
    11 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Epoxy
    thread type
    M12 x 1
    supply voltage limits
    10...28 V DC
    [Sa] assured operating distance
    0.0064...0.051 m
    maximum differential travel
    0.7 mm
    blind zone
    0...6.4 mm
    transmission frequency
    500 kHz
    repeat accuracy
    0.7 %
    deviation angle from 90° of object to be detected
    -10...10 °
    minimum size of detected object
    Cylinder diameter 2.5 mm
    Flat bar 1 mm wide
    status LED
    1 LED (green) for supply on
    1 LED (yellow) for output state
    current consumption
    25 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    voltage drop
    <= 1 V
    switching frequency
    <= 125 Hz
    delay first up
    <= 20 ms
    delay response
    <= 2 ms
    delay recovery
    <= 2 ms
    marking
    CE
    threaded length
    38 mm
    height
    12 mm
    width
    12 mm
    depth
    50 mm
    product weight
    0.011 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    -20...65 °C
    ambient air temperature for storage
    -40...80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Available
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.