India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

single contact block for head Ø16 1NC gold flashed pins for PCB

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6
    product or component type
    Contact block
    device short name
    ZB6
    sale per indivisible quantity
    10
    contacts type and composition
    1 NC
    contact operation
    Slow-break
    contact block type
    Single
    connections - terminals
    Pins for printed circuit board
    contacts material
    Gold flashed (Ag/Ni/Au) contacts
    Complementary
    terminals description ISO n°1
    (1-2)NC
    product weight
    0.004 kg
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1 mm (NC changing electrical state)
    3.5 mm (total travel)
    operating force
    2.5 N (NC changing electrical state)
    mechanical durability
    5000000 cycles
    short-circuit protection
    6 A cartridge fuse type gG
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300
    1.5 A at 240 V, AC-15, B300
    0.1 A at 250 V, DC-13, R300
    0.22 A at 125 V, DC-13, R300
    electrical durability
    1000000 cycles, AC-15 at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V, 1 mA with confidence level of 90 % conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    CSA
    GOST
    UL
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB6 and XB6E , ф 16 - catalog (Version 2.1)
    CAD
    Date
    Size
    Add to My Documents
    Body\Separate contact - ZB6E../IC connection (Version 1.0)
    Body\Separate contact - ZB6E./IC connection (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ZB6E 1/2 Contact element (Version 1.0)
    Date 29/10/18
    Size 143.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB6A, C, D, ZB6A, C, D control and signaling unit, ZB6Z, E electrical blocks (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Body for Pilot Light
    Dimensions


    b
    13.5 mm/0.53 in.


  • Mounting and Clearance

    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Front Panel Cut-out (Viewed from Installer’s Side)


    Printed Circuit Board Drillings (Viewed from Electrical Block Side)


    A
    24 mm/0.94 in. minimum for rectangular heads, 18 mm/0.71 in. minimum for square or circular heads
    B
    18 mm/0.71 in. minimum
    (1)
    6 x Ø 1.1 mm / 6 x Ø 0.04 in. holes.
    (2)
    1 x Ø 2.60-0.2 mm / 1 x Ø 0.100--0.008 in. hole for locating pin, only when using socket adaptor ZB6Y010.
    (3)
    1 x Ø 3.20-0.2 mm / 1 x Ø 0.130-0.008 in. hole for fixing of printed circuit board onto the front panel using body bracket ZB6Y011. This hole must be drilled on the left-hand side, when heads are positioned at the normal angle. Fit a body bracket ZB6Y011 every 72 mm/2.83 in. maximum for cut-outs on 24 mm/0.94 in. centres (rectangular heads) and 54 mm/2.13 in. maximum for cut-outs on 18 mm/0.71 in. centres (square or circular heads).

    General tolerances of the panel and printed circuit board: T1, T2: T1 + T2 = 0.3 mm/0.01 in. maximum.

    Installation precautions:

    Thickness of printed circuit board: 1.6 mm/0.06 in. minimum.

    Mounting with Body Bracket

    With socket adaptor ZB6Y010


    (1)
    Head
    (2)
    Nut
    (3)
    Body
    (4)
    Body bracket
    (5)
    Contact block
    (6)
    Socket adaptor
    (7)
    Panel
    (8)
    Printed circuit

    Direct mounting without socket adaptor ZB6Y010


    (1)
    Head
    (2)
    Nut
    (3)
    Body
    (4)
    Body bracket
    (5)
    Contact block
    (6)
    Panel
    (7)
    Printed circuit