India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

yellow light block with body/fixing collar with integral LED 230...240V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete body for pilot lights
    device short name
    ZB6
    sale per indivisible quantity
    5
    connections - terminals
    Faston connectors (2.8 x 0.5 mm)
    light source
    LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Yellow
    [Us] rated supply voltage
    230...240 V AC
    Complementary
    CAD overall height
    14 mm
    CAD overall depth
    58 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.003 kg
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN 60947-1
    signalling type
    Steady
    supply voltage limits
    195...264 V AC
    surge withstand
    1 kV in contact conforming to IEC 61000-4-5
    2 kV in free air conforming to IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    CSA
    GOST
    UL
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
    electromagnetic emission
    Class B conforming to IEC 55011
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB6 and XB6E , ф 16 - catalog (Version 2.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD for ZB6EM5B: yellow light block with body/fixing collar with integral LED 230...240V (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB6E Control and signaling units and XB6-EAS842P Emergency stop switch (Version 1.0)
    ZB6E B/G/M/H Indicator light (Version 1.0)
    Date 29/10/18
    Size 151.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XB6... Control and signalling units 16 diameter (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB6A, C, D, ZB6A, C, D control and signaling unit, ZB6Z, E electrical blocks (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Body for Pilot Light
    Dimensions


    b
    13.5 mm/0.53 in.