India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch head ZCKE - side steel roller plunger horizontal - +120 °C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCKE
    head type
    Plunger head
    product compatibility
    XCKJ
    associated body
    ZCKJ1
    ZCKJ11
    ZCKJ11H29
    ZCKJ11H7
    ZCKJ1H29
    ZCKJ1H7
    ZCKJ2
    ZCKJ21
    ZCKJ21H29
    ZCKJ21H7
    ZCKJ2H29
    ZCKJ2H7
    ZCKJ5
    ZCKJ5H29
    ZCKJ5H7
    ZCKJ6
    ZCKJ6H29
    ZCKJ6H7
    ZCKJ7
    ZCKJ7H29
    ZCKJ7H7
    ZCKJ8
    ZCKJ8H29
    ZCKJ8H7
    ZCKJ9
    ZCKJ9H29
    ZCKJ9H7
    ZCKJD31
    ZCKJD31H29
    ZCKJD31H7
    ZCKJD35
    ZCKJD35H29
    ZCKJD35H7
    ZCKJD37
    ZCKJD37H29
    ZCKJD37H7
    ZCKJD39
    ZCKJD39H29
    ZCKJD39H7
    movement of operating head
    Linear
    type of operator
    Side roller plunger spring return metal (with horizontal roller)
    type of approach
    Lateral approach 2 directions
    Complementary
    switch actuation
    By 30° cam
    positive opening
    With
    product weight
    0.205 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    10...120 °C
    ambient air temperature for storage
    10...120 °C
    environmental characteristic
    High temperature
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Standard (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.