India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch body ZCKJ - fixed - w/o display - 1NC+1NO - snap action - 1/2"NPT

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE05
    ZCKE06
    ZCKE08
    ZCKE21
    ZCKE23
    ZCKE61
    ZCKE619
    ZCKE62
    ZCKE629
    ZCKE63
    ZCKE64
    ZCKE65
    ZCKE66
    ZCKE67
    body material
    Metal
    cable entry
    1 entry tapped for 1/2" NPT conduit
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14 contact block
    300 V conforming to UL 508 contact block
    500 V degree of pollution 3 conforming to IEC 60947-1 contact block
    resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    43 mm
    height
    84 mm
    depth
    36 mm
    product weight
    0.3 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    (21-22)NC
    (23-24)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    10...120 °C for high temperature
    ambient air temperature for storage
    10...120 °C
    environmental characteristic
    High temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Standard (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for ZCKJ1H7: Limit switches OsiSense XC, industrial metallic conforming to standard EN 50041 type XCKJ, sub assembly body (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    XCKJ..., ZCKJ..., XCLJ..., XCR... limit switches and XCSL... safety switches - CSA certificate of compliance (Version 1.0)
    XCKJ... and ZCKJ/JD... limit switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    XCKJ/L/M... limit switches - BV type approval certificate (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.