India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch lever ZCKY - th.plastic round rod lever 6 mm L=200 mm - -40..70°C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKJ
    XCKL
    XCKM
    XCKS
    associated head
    ZCKD05
    ZCKE05
    movement of operating head
    Rotary
    type of operator
    Rod lever spring return thermoplastic (round rod 6 mm, L = 200 mm)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -40...70 °C for low temperature
    -25...70 °C for standard environment
    ambient air temperature for storage
    -40...70 °C for low temperature
    -40...70 °C for standard environment
    environmental characteristic
    Low temperature
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.