India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

indicator module 1 LED with cover - 24VDC - for fixed XCKJ

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Cover and indicator light module
    accessory / separate part destination
    XCKJ (fixed body)
    accessory / separate part category
    Visualisation application
    accessory / separate part type
    1 LED
    Complementary
    network type
    DC
    [Ue] rated operational voltage
    24 V
    voltage range
    20...30 V
    service life in hours
    100000 h
    reverse polarity protection
    Yes
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Standard (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZCK... Indicator light modules for limit switches XCKJ, fixed or plug-in body (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.