Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Overview

The Triconex™ General Purpose System (Tri-GP) is a continuously safe, secure and highly available Safety Instrumented System (SIS) that’s part of the world-leading Triconex family of process safety solutions. Tri-GP is certified by TÜV Rheinland for use in safety applications up to Safety Integrity Level 2 (SIL 2). It’s ideal for small to mid-size applications. Tri-GP is a superior alternative to safety PLCs, especially where high availability, high reliability and maximum flexibility are required.

Features

Communications and integration

  • Online module replacement to ensure continuous operation and plant availability
  • Integration with EcoStruxure Foxboro DCS and all major distributed control systems (DCSs)
  • Comprehensive family of I/O modules
  • Peer-to-peer communications
  • Achilles Level 1 cybersecurity certification 

Maintenance

  • Built-in diagnostics and redundancy management — transparent to user
  • Easy diagnostics for status and fault analysis
  • TÜV-certified for SIL 2 applications to international standard IEC61508:2010
  • Online module replacement to ensure continuous operation and plant availability

Benefits

  • Continuously safe operation without halting production
  • Low overall total cost of ownership — for increased profitability and productivity throughout an asset’s operating life
  • Compliance with international standards
  • Maximized efficiency through simplicity of design Increased plant uptime and productivity
  • Minimized unscheduled downtime
  • Maximized reliability plus availability, performance and productivity

Applications

Safety and critical control applications

TÜV-certified for SIL 2 applications to international standard IEC61508:2010

Suitable for use in harsh environments

Industries 

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals

Safety View - Alarm and bypass management

Safety Validator - Application logic testing

Tristation - configuration and programming

Enhanced Diagnostic Monitor - System diagnostics

TriLogger - resolution of operating issues

Report Generator - Custom reports

Sequence of Event - collection and analysis of SOE