Overview
Safety Validator is a TÜV-certified application that verifies that the application logic running in your Tricon controller is working as intended and then documents the results automatically. Automated testing complements manual testing methods, and requires no special programming. Users simply configure Triconex Safety Validator for their specific test requirements. Tests, test cases and test scripts are quickly and easily created.
They can be run on a TriStation TS1131 software emulator or on the Triconex controller. Test results are self-documented, making Safety Validator ideal for use on both new projects or when revalidating the safety system at periodic intervals.
Benefits
Applications
Triconex Safety Validator can be used to test all Triconex applications, including:
- Emergency shutdown (ESD)
- Fire and gas (F&G)
- Burner management system (BMS)
- High integrity pressure protection system (HIPPS)
- Turbomachinery control and protection (TMC)
Industries
- Refining and petrochemicals
- Upstream and midstream oil and gas
- Chemicals and specialty chemicals
- Power generation
- Pharmaceuticals