Efficiency that clicks

    Compact NSXm is the smallest molded case circuit breaker in the Compact NSX range. With its convenient design, it can easily accommodate applications from 16A to 160A.

    Watch the video View the catalog
  • Smallest size in the range

    Compact NSXm molded case circuit breakers deliver proven performance, flexibility and reliability with innovative new features including EverLink™ power connections and integrated earth leakage protection.

    Default Alternative Text

Save up to 40% installation time

  • Improved wiring efficiency

    EverLink connectors for reliable and quick bare cables connections.

  • One-click auxiliaries

    Field-installable, externally visible, and easy to wire.

  • Flexible installation

    Click your breaker into place with built-in DIN rail and plate mount capability.

Default Alternative Text

Integrated earth leakage protection

Gain space and save time with your installation. Compact NSXm molded case circuit breakers are now available with integrated earth leakage protection, which means one less item to add to your electrical panel for dedicated protection.
  • Deliver reliable connections

    With EverLink power connection, Compact NSXm molded case circuit breakers provide you with a reliable, long-lasting power connection. Watch this video to learn more about this patented technology.

  • Is your installation secure?

    Learn how to ensure a secure, long-lasting power connection for your electrical installation in our complimentary white paper.

    Download now
    Default Alternative Text
    • Compact NSXm – The Interview Finding the right fit for a job is tough. Compact NSXm helps to make that decision easier.
    • Experience efficiency that clicks Discover all the benefits of Compact NSXm molded case circuit breakers in this video.

    Discover more technical information

    Compact NSXm molded case circuit breakers from 16A to 160A include new features such as EverLink connections and integrated earth leakage protection. Explore the additional features, benefits and technical information.
    Learn more
    Default Alternative Text

    Explore the Compact NSX & NSXm catalog

    View the latest Compact NSX and NSXm catalog to discover our comprehensive, optimized range of circuit breakers and switch disconnectors. View the catalog
    Default Alternative Text

     

    * required

    Default Alternative Text

    The Chat is available now