Variable Frequency Drives (VFD)

Variable Frequency Drives (VFD)

Set the new standard for machine performance.
Altivar drives are powerful combination of safety, simplicity and reliability make it a versatile choice that reduces the cost both during the installation as well as throughout the machine’s life cycle.
  • Variable speed drive for fluid management from 0.75kW to 800kW - Altivar Process ATV600

    Variable Speed Drive with embedded Services dedicated to process Industry and Utilities for 3 phases synchronous, asynchronous and special motors from 0,75kW to 1,5MW.

    Read More
    Default Alternative Text
  • Variable speed drive for demanding applications from 0.75kW to 800kW - Altivar Process ATV900

    Variable speed drives and drive systems dedicated to maximum productivity with excellent motor control and connectivity capabilities (0.75kW to 800kW).

    Read More
    Default Alternative Text

    Low voltage AC Process Drives; ATV Process

    The Altivar Process is an IP 21, IP 23, IP 54, or IP 55 variable speed drive for three-phase synchronous and asynchronous motors.
    • Variable speed drives for simple and advanced machines - Altivar 320

      Altivar Machine ATV320, a variable speed drive designed for Original Equipment Manufacturers (OEMs) that meets simple and advanced application requirements for 3 Phase synchronous and asynchronous motors from 0.18 to 15 kW (0.25 to 20 Hp

      Read More
      Default Alternative Text
    • Variable speed drives for small machines - Altivar 12

      Variable speed drives for small machines with three-phase 240 V 0.18 to 4 kW asynchronous motor

      Read More
      Default Alternative Text

      Low voltage AC Building Drives

      The Altivar Process is an IP 21, IP 23, IP 54, or IP 55 variable speed drive for three-phase synchronous and asynchronous motors.
      • HVAC drive - Altivar 212

        Altivar 212 is dedicated HVAC drive for 0.75 to 75kW motors. Orientated towards performance, intelligence and building protection.

        Read More
        Default Alternative Text
      • Variable Speed drives for Lift - ATV71

        ATV 71 is drive for Lift motor control for Asynchronous motors & Synchronous motors

        Read More
        Default Alternative Text

        The Chat is available now