Large Building Solutions

    Maximize efficiency, optimize comfort and productivity and increase building value with EcoStruxure™ Building.

EcoStruxure Building Operation

Today’s smart buildings require simple integration across systems, access to the latest IoT devices and comprehensive safety solutions. With an open and secure software integration framework, EcoStruxure Building Operation allows collaboration across complex third-party systems to create truly innovative custom solutions. It supports standard open protocols, and includes BTL certifications across the system’s SmartX hardware and software. This helps integrate connected products and create future-ready buildings.

Default Alternative Text

Solution

The open innovation platform of buildings, EcoStruxure™ Building Operation securely facilitates the exchange of data from both Schneider Electric and third-party energy, lighting, HVAC, fire safety, security and workplace management systems to create future-ready smart buildings.

Monitor, manage and control building systems conveniently – anytime, anywhere on any mobile device.

Benefits

Create innovative new capabilities, applications and solutions that extend and enhance EcoStruxure™ Building with Smart Connector, an open, extensible and configurable application developer framework. Smart Connector infuses a new level of flexibility and openness by enabling rapid, repeatable, and flexible integration with third-party systems or other data sources systems.

> Learn more

Easily scale up to 10x larger sites with the new Enterprise Central dedicated supervisory server at the top of the EcoStruxure Building system architecture. Manage even larger buildings, campuses, and multisite real estate portfolios from a single convenient location and increase engineering efficiency up to 30%.

> Up to 30% increase in engineering efficiency
> Up to 20% faster commissioning
> Scale 10x to support large & multi-site enterprises

EcoStruxure Energy Expert

EcoStruxure Energy Expert is an embedded software module that enables energy usage to be monitored, measured and optimized in the same system as HVAC, lighting and fire safety. Designed specifically for non-electrical experts in buildings with non-critical power needs.

Young men working in manufacturing facility

Solution

EcoStruxure Energy Expert provides electrical systems management for organizations specifically with non-critical electrical network applications to better monitor, manage and optimize their buildings from a single system interface.

Leveraging Schneider’s expertise in power management, it helps ensure electrical network health, increase power quality awareness, and improve usage accountability.

EcoStruxure Security Expert

EcoStruxure Security Expert combines innovative software and hardware with the latest IP technology to help meet the security challenges of today’s building environment.

BSC Schneider Boston Scientific campus and building 05-10-2016

Solution

Offering access control and intrusion detection, EcoStruxure Security Expert provides visualization and control of the entire building enterprise.

> Learn more

Building occupants are safe, assets are protected, and information is available while reducing risks and maximizing efficiency.
  • EcoStruxure Building Brochure

    Read the EcoStruxure Building e-brochure and future-ready your building with the latest features and advanced technologies.

    Read the brochure
    Looking up, Chicago, Illinois
  • Responsible GROWTH

    Read about Digital Realty’s growth without limits and learn how we help monitor and control facilities, anywhere in the world.

    Read more
    Default Alternative Text
  • Strategy Talk Buildings Re-Invented

    Listen to EVP Laurent Bataille discuss the future of smart buildings.

    Connected Products

    Connected products are an integral part of EcoStruxure Building, Schneider Electric’s open innovation platform for buildings. Inclusive of valves, actuators, sensors and cabling management solutions, connected products help ensure optimal performance and comfort.

    Default Alternative Text

    SmartX IP Controllers & SmartX Living Space Sensors

    Extend the reach of EcoStruxure Building’s open innovation platform with an end-to-end IP system for seamless scalability and flexible topologies. Enable data transmission from connected equipment, provide built-in security, and enhance the ability to diagnose and resolve issues faster.

    > Learn more

    SmartX IP Controllers are fully configurable and fast to set up with zero disruption using a mobile app. Complementary SmartX Living Space Sensors communicate seamlessly with the Controllers for convenient temperature, humidity, CO₂ and motion detection solutions in one package.

    eCommission SmartX Mobile App

    Deploy faster and reduce costs when managing commissioning activities with the eCommission SmartX IP Controller Mobile App. This mobile app improves productivity and lowers labor costs by enabling the configuration of SmartX IP Controllers without connection to a server.

    > Learn more

    Conveniently load controller applications, program and configure systems, conduct I/O checkout and air balancing from a laptop or mobile device, even without a network infrastructure in place, providing up to 20% faster commissioning time.

    Actassi Structured Cabling Solutions

    Default Alternative Text

    Actassi networking and connectivity infrastructure portfolio helps remove the complexity from IP with connectors, racks, data patch panels, cables and faceplates that work seamlessly with SmartX IP Controllers.
    Get simple installation and ease of engineering deployment with our single source for your BMS and network cabling needs. Our physical network infrastructure solutions offer simple, reliable, end-to-end scalability that enable IT efficiency.

    EcoStruxure Building Advisor

    Achieve greater lifetime building efficiencies with EcoStruxure Building Advisor. This comprehensive service portfolio combines people, technology and collaboration to help lower operating costs, improve occupant comfort, and increase asset value.

    Default Alternative Text

    Solution

    > Real-time system alarm and continuous building performance monitoring to anticipate issues
    > Automated fault detection and diagnostics to speed up resolution, identify opportunities to save costs, improve comfort and well-being with cost justification

    > Learn more

    > Customized, detailed reports with deep insights on building systems and expert advice with solutions
    > Field service engineers and data scientists to provide support and troubleshoot onsite and remotely

    The Chat is available now