HyperPod

    Infomart Data Centers is using a rack-ready HyperPod solution to address the challenge of developing a faster, more efficient deployment strategy that supports a variety of customers and their unique requirements.

    Watch the video
  • HyperPod — The Backbone of Your Data Centre

    HyperPod offers the speed and flexibility needed to support today's fast-paced and ever-changing data centre environments. With support for any rack, its easy configuration and integrated power and cooling make it ideal for pod-scale IT deployments.

  • HyperPod — fast IT deployment within data centres

    HyperPod™ is the only IT-Pod Frame solution available in the data centre market space. With a flexible configuration, it supports all of today's rack types and can reduce CapEx Costs by up to 15 percent.

    Award Winner

    HyperPod™ wins Data Centre Innovation of the Year.
    Learn more
    Default Alternative Text

    Challenges

    You need the ability to pre-install physical infrastructure independent of racks; a clean, cost-efficient and quick way to deploy IT at a large scale with the flexibility to support different sized and shaped racks.
    • Solution

      • HyperPod is a rack-ready system designed to deploy IT at scale in increments of 8 to 12 racks.
      • It is a freestanding support structure designed to provide air containment to various types of racks, while adapting to a variety of cooling and power configurations.
    • Value Proposition

      • Flexible: Implement efficient data centres while maintaining flexibility and easily rolling racks in and out.
      • Fast: Quickly install containment and infrastructure before IT is delivered.
      • Simple: Avoid costly, time consuming and invasive construction.