India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    Discover Lifecycle Services

    Discover how our next-generation monitoring services deliver predictive analytics to help you get the most out of your critical assets, throughout the entire lifecycle.

    + Lifecycle Services
  • Default Alternative Text

    Integrating Process and Power Automation

    In order to succeed in achieving your goals of improved operational efficiency and lowered operational costs, the two process pillars of process management and power management must converge. Explore how we are poised to help you achieve up to a 35% reduction in deployment costs and unified power transmission and distribution.

    Explore now
  • Default Alternative Text

    Process Control & Safety Systems

    Enjoy greater operational insight for faster, safe, secure, and accurate production while preserving your investment with future-proof technology.

  • Offshore oil rig, oil and gas

    EcoStruxure™ Triconex® - Tricon CX

    We understand that you need more from your safety instrumented systems than just keeping your operations safe - you need to keep operations running continuously, avoiding any unexpected downtime or interruption that impacts profitability.

    Learn more

    Integrated Control and Safety System (ICSS)

    An ICSS solution integrates the process control and safety system autonomously at all times, compared to the traditional approach of isolated control and safety systems. ICSS manages and regulates the production process by means of a Distributed Control System (DCS) and Safety Instrumented System (SIS) using proven Foxboro and Triconex systems as well as a Fire and Gas detection System (FGS) and High Integrity Pressure Protection System (HIPPS) commonly used in complex refinery and petrochemical processes.

    Default Alternative Text

    Solution

    Processes are monitored in the form of visual alarm logs and historical archives, giving operators the real-time information necessary to make corrective actions.

    Should any unwarranted process upset occur despite operator intervention, the affected process units will be shutdown automatically by the highly integrated SIS (Safety Integrated System) and brought to safe condition.

    Benefits

    > Operational and cost efficiency due to integrated HMI, SOE, system & asset management, engineering workflow
    > Process and safety are integrated yet secured, keeping hardware and operating systems separate

    > Dedicated software library developed based on industrial standards
    > Successful worldwide implementation projects for refineries and petrochemical plants
    • EcoStruxure Foxboro DCS

      Learn how EcoStruxure Foxboro DCS helps consistently deliver measurable operation profitability improvement safely, enabling 100% ROI in less than a year.

    Highlighted Offer: EcoStruxure Tricon CX

    Tricon CX is the newest SIS controller that leverages the best of the proven Tricon and Trident Safety Integrity Level 3 (SIL3) systems. Tricon CX provides continuous operation, superior plant uptime and high productivity in a compact unit.

    > Learn More

    > Built-in high integrity and availability 
    > Fault-tolerant operation 
    > High-capacity handling — in excess of 1 million I/O points 
    > Fast scan times (from 10 milliseconds) 
    > Advanced input/output monitoring and control capabilities 
    > Easy diagnostics for status and fault analysis

    Integrated Power and Process Management (IPPM)

    IPPM is the integration of systems that control process, including emergency shut down safety systems, to the power system for seamless interconnection. It is a 360 degree approach that covers the lifecycle of a plant system starting from the plan & design phase, and covering technology, construction, execution and services.

    Default Alternative Text

    Solution

    With the coming together of Schneider Electric and Invensys, the possibility of eliminating operational inefficiencies has become a reality. Schneider Electric's integrated power and process management system armed with the world-class EcoStruxure Substation Automation.

    Foxboro EVO distributed control system and Triconex safety system, create value for customers through ease of integration by facilitating them with seamless integration of intelligent control systems, and providing dependability for maximum productivity in a safe, secure and reliable ecosystem. The idea is to simplify complexities through an efficient platform with similar touch and feel which can interoperate and communicate effectively.

    Benefits

    > Reduced engineering & commissioning time
    > Site co-ordination simplified
    > Smaller footprint
    > Real time automation solutions

    > Seamless plant operations across DCS & EMCS
    > Increased operator effectiveness
    > Cost-saving on training

    Return to Overview of Offshore Solutions

    Return to Offshore
    Chat with us

    Do you have questions or need assistance? We’re here to help!