Oil Field Well Automation

    Using the breadth of Schneider Electric’s product and solution portfolio, we address well electrification with associated protections, and well control and automation with specific production automation field instruments at the well head.

  • Default Alternative Text

    Discover Lifecycle Services

    Discover how our next-generation monitoring services deliver predictive analytics to help you get the most out of your critical assets, throughout the entire lifecycle.

    + Lifecycle Services
  • Default Alternative Text

    Artificial Lift Advisor: optimum production and profitability

    Our artificial lift control solution enhances the performance of existing and new oil wells by automatically adjusting to changing well conditions.

    Learn More

    Process Automation Solution

    With about 1.1M wells worldwide, artificial lift is imperative for the flow of crude oil in production wells. 99% of wells are not free-flow, which means they require artificial lift, of which 80% will require advanced automation.

    Default Alternative Text

    Solutions

    Our solutions include rod pumps, artificial lift controllers, drive systems, wireless instrumentation, smart RTUs, embedded applications and remote data.

    Realift™ Rod Pump Control provides advanced, intelligent solutions for lifting liquids; bringing a new level of fluid recovery and cost reduction to oil productions in new and existing wells.

    Benefits

    > Permanent optimisation of production rate through integration with pump hardware, instrumentation and security.
    > Reduced downtime through protection of motors and mechanical components.

    > Optimised OPEX through remote monitoring and services, addressing ageing technical infrastructure. This facilitates asset management and long-term planning to stay ahead of challenges.

    Measurement and Instrumentation

    Our field device offerings are chosen for demanding oil and gas applications that require high-performance measurements for pressure, temperature, flow, level, liquid analytical and valve positioners.

    Default Alternative Text

    Solutions

    Our field devices include both wired and wireless instruments, under the Foxboro and Accutech brands, that address well head measurement pressure, temperature and flow. Altivar drive and Tesys motor control and protection manages lift control.

    Combined with our ScadaPack and telemetry, we provide a comprehensive solution at the well head, giving oil and gas producers competitive advantages, lowered operating costs, and higher profits.

    Benefits and Differentiation

    > Measurable real-time results
    > Optimised well production
    > Low-cost deployment and operation
    > Unmatched asset lifetimes

    > Outstanding ease of use and compatibility with existing instrumentation
    > Longest warranties and lowest cost of ownership
    > Fully integrated power

    Process Safety Solution

    When safety and profitability are critical to the success of your business, you can rely on EcoStruxure Triconex Safety Systems. Recognised as the market’s most dependable safety systems, our high integrity safety solutions drive measurable operation profitability improvements – safely

    Default Alternative Text

    Solution

    The leading family of TUV certified systems to safety integrity level 3 (SIL3), for use in all safety and critical control applications (ESD, F&G, BMS, HIPPS, TMC)

    We provide reliable and secure operations that comply with environmental and regulatory standards.

    Benefits - Superior protection for people, production and profits

    > The highest levels of protection for people, production assets and profits
    > Continuous safe operation and maximum plant availability
    > A lifetime of performance > Lower operational risk
    > Maximum value of ownership

    > Patented fault-tolerant Triple-Modular-Redundant (TMR) controller.
    > The market share leader in process safety.

    Return to Overview of Onshore Solutions

    Return to Onshore
    Chat with us

    Do you have questions or need assistance? We’re here to help!